13_ECPEN25-500_Refrigeration

855 Model C Inverter Monoblock for Refrigeration | Model D Standard equipment J Inverter driven hermetic reciprocating compressor J 50/60 Hz power supply J certified J Filter dryer J Electronic expansion valve J Hot gas defrost J Electronic control board J Electrical switchboard with protection fuses J Fixed calibration HP switch with automatic reset J 5 m cable for power supply J 2 m cold room lighting cable (Light bulb and bulb as option) J 5 m micro-switch door cable (Microswitch as option) J 5 m cable for door heater J Remote control panel (as standard) J 5m cable for remote control panel J Microchannel air cooled condenser LMCEY2A-AYE01 LMCEY LMCEY2A19AYE01 LMCEY2A25AYE01 Dimensions of the unit Height mm 659 659 Depth mm 1,002 1,002 Width mm 1,100 1,100 Dimensions of the packaged unit Height mm 881 881 Depth mm 1,061 1,061 Width mm 1,300 1,300 Weight of the unit Weight kg 101 101 Weight of the packaged unit Weight kg 154 154 Characteristics of the hole where to accommodate the units (through the wall installation Height mm 458 458 Width mm 750 750 Refrigerant Type R-290 R-290 GWP 3 3 N° of circuits 2 2 Refrigerant charge per circuit kg 0.13 0.13 Power supply Voltage/phase/frequency V/ph/ Hz 400/3/50-60 400/3/50-60 Voltage range (Min/Max) V 400 +/-10% 400 +/-10% MCA (Max Current Amps) A 11.3 14.6 MFA (Max Fuse Amps) A 25 25 Compressor Type Hermetic reciprocating inverter driven Hermetic reciprocating inverter driven Air flow rate condenser (1) m3/h 1,030 1,030 Air flow rate evaporator (1) m3/h 865 865 Air throw evaporator (2) m 1.7 1.7 PED category Art4.3 Art4.3 IP category 20 20 Defrost Type Hot gas Hot gas Operating sound pressure (3) dBA 44 44 Operation range ambient temp. Min °C 5 5 Max °C 45 45 Operation range cold room temp. Min °C -25 -25 Max °C 10 10 (1) According to EN ISO 5801 | (2) According to CECOMAF GT 6-001 (final velocity = 0.25 m/s) | (3) According to UNI EN ISO 3746 Air flow Self-diagnosis Auto-restart Auto fan speed Reciprocating compressor Inverter technology

RkJQdWJsaXNoZXIy MTE0MTkzMg==