859 LRMEQ-BY1 LRMEQ-BY1 LRLEQ-BY1 Medium Temperature Refrigeration LRMEQ/LRLEQ 3BY1 4BY1 3BY1 4BY1 Connectable capacity Minimum~Maximum % 50~100 Refrigerating capacity Low Nom. kW - 2.78 (1) 3.62 (1) Medium Nom. kW 5.90 8.40 - Power input Low Nom. kW - 2.60 (1) 3.41 (1) Medium Nom. kW 2.53 3.65 - COP Medium Nom. 2.33 2.30 - Seasonal energy performance ratio SEPR R-410A Te -10°C - Te -35°C 4.17 4.08 1.74 1.68 Annual electricity consumption Q R-410A Te -10°C - Te -35°C kWh/a 8,698 12,651 11,920 16,048 Parameters at part load and ambient temp. 25°C (Point B) R-410A Te -10°C - Te -35°C Declared COP (COPB) 2.93 2.87 1.26 1.23 Parameters at full load and ambient temp. 32°C (Point A) R-410A Te -10°C Rated COP (COPA) 2.33 2.30 - Te -35°C Rated COP (COPA) - 1.07 1.06 Te -10°C - Te -35°C Rated cooling capacity (PA) kW 5.90 8.40 2.78 3.62 Rated power input (DA) kW 2.53 3.65 2.60 3.41 Parameters at full load and ambient temp. 43°C R-410A Te -10°C Declared COP (COP3) 1.51 1.48 - Te -35°C Declared COP (COP3) - 0.59 0.66 Te -10°C - Te -35°C Cooling capacity (P3) kW 5.28 7.22 2.13 3.02 Power input (D3) kW 3.50 4.89 3.58 4.57 Parameters at part load and ambient temp. 15°C (Point C) R-410A Declared COP (COPC) 4.12 3.92 1.63 Parameters at part load and ambient temp. 5°C (Point D) R-410A Declared COP (COPD) 5.15 5.20 2.13 1.98 Dimensions Unit HeightxWidthxDepth mm 1,345x900x320 Weight Unit kg 126 130 Heat exchanger Type Cross fin coil Compressor Type Hermetically sealed scroll compressor Starting method Direct on line (inverter driven) Fan Type Propeller Quantity 2 Air flow rate Cooling Nom. m³/min 106 Fan motor Output W 70 Drive Direct drive Sound pressure level Nom. dBA 51 (1) 51.0 (2) Piping connections Liquid OD mm 9.52 Gas OD mm 19.1 Refrigerant Type/GWP R-410A/2,087.5 Refrigerant Charge kg/TCO2Eq 4.50/9.39 6.90/14.4 Control Electronic expansion valve Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 (1) Sound pressure data: measured at 1m in front of unit, at 1.5m height | (2)Cooling: evaporating temp. -35°C; outdoor temp. 32°C; suction SH10°C | Cooling: evaporating temp. -10°C; outdoor temp. 32°C; suction SH10°C Mini-ZEAS condensing unit Refrigeration solution for small food retailers J Inverter technology guarantees optimal food conservation by ensuring an accurate temperature and humidity control J The economized scroll contributes to a longer lifetime expectation of the refrigeration equipment and less maintenance requirement J The use of R-410A refrigerant allows the use of smaller piping diameters, thus reducing the refrigerant content in the system helping to lower our CO2 footprint. R-410A is fully compliant with the latest F-Gas regulation and can be still used after 2020 and beyond J The DC economized compressor improves drastically the efficiency of the unit, thus helps lowering the energy bill! J Lowest sound level in the market down to 31 dBA. Sound level can be even further reduced thanks to the low noise modes J The weight of the unit is very low, therefore the unit can even be mounted on the wall J Up to 75% smaller than equivalent products in the market, ideal for those places where space is limited J Advanced software solution for easy system configuration and commissioning LRMEQ-BY1 / LRLEQ-BY1 1 2 Inverter technology Scroll compressor
RkJQdWJsaXNoZXIy MTE0MTkzMg==