860 PS 130 / 90 / 52 / 30 Bar from 14 to 53KW 300 - 800 m2 90l liquid receiver RHX Axial of Radial Plug & Play NO emergency unit required > maintanance costs NV58+ 1 NV58+ Small compact unit perfect for small supermarkets (up to 800 m2) J Cooling power: 14 to 53 kW (MT) / 0 to 8 kW (LT) J Applications: from 300 to 800 m2 (MT / LT) J Compact unit with Gas Cooler included J Suitable for indoor and outdoor installations J Up to 3 compressors J Plug & Play, all-in-one J No emergency unit required J Excellent acoustic insulation, less outside noise J PS: 130 bar J Standard Equipment - Double V-shaped coil - 3 air outlet configurations (radial Gas Cooler) - Oil separator accumulator - 90-litre liquid receiver - Integrated electrical panel - Two electronic refrigerant level sensors (high and low) - K65 copper pipes and connections - Variable frequency drive for the first MT compressor - Variable frequency drive for the the LT compressor J Available Options - Axial Version or Radial Version - RHX for heat recovery - IHX internal liquid subcooler - Double HP and FG valves - Safety valve manifold - 10”TMS touch screen (Tewis Machine Supervisor) J Available Drivers: Tewis, Danfoss, Carel J Design Pressures - MP (MT Suction): 52 bar - LP (LT Suction): 30 bar - IP (Receiver and Liquid Line): 90 bar - HP (Discharge): 130 bar J Compressors: Bitzer Standards, Bitzer High standstill pressures GNV58__923YQX GNV58__882YQX GNV58__202ZQX TNV58__203ZQX TNV58__879YQX TNV58__220ZQX Application MT MT MT MT+LT MT+LT MT+LT Heating capacity (1) MT kW 51 38 32 18 30 35 LT kW - 4 7 8 Cooling capacity (2) MT kW 49 36 30 17 28 32 LT kW - 4 7 8 Nominal capacity (3) MT kW 45 32 24 14 24 28 LT kW - 4 7 8 Compressors MT 1x 4MTE-10Z (INV) + 2x 4KTE-10Z 1x 4MTE-10Z (INV) + 1x 4KTE-10Z 1x 4MTE-10Z (INV) + 1x 4MTE-10Z 1x 2KTE-7Z (INV) + 1x 2KTE-7Z 1x 4MTE-10Z (INV) + 1x 4KTE-10Z 1x 4JTE-15Z (INV) + 1x 4HTE-20K LT - 1x 2MSL-07Z (INV) 1x 2KSL-1Z (INV) 1x 2JSL-2Z (INV) (1) MT Evaporation Temperature: -8°C/LT Evaporation Temperature: -32°C/Ambient Temperature: +32°C | (2) MT Evaporation Temperature: -8°C/LT Evaporation Temperature: -32°C/Ambient Temperature: +35°C | (3) MT Evaporation Temperature: -8°C/LT Evaporation Temperature: -32°C/Ambient Temperature: +40°C Dimensions NV58+ Radial version Dimensions NV58+ Axial version
RkJQdWJsaXNoZXIy MTE0MTkzMg==