861 PS 130 / 90 / 52 / 30 Bar from 22 to 70KW 700 - 1,200 m2 90l liquid receiver RHX Axial of Radial Plug & Play NO emergency unit required > maintanance costs GNV66__148ZQX GNV66__020ZQX GNV66__230ZQX TNV66__228ZQX TNV66__540YQX TNV66__139ZQX TNV66__224ZQX TNV66__229ZQX Application MT MT MT MT+LT MT+LT MT+LT MT+LT MT+LT Heating capacity (1) MT kW 77 67 59 21 44 49 51 47 LT kW - 14 11 14 14 18 Cooling capacity (2) MT kW 71 64 54 19 39 46 48 44 LT kW - 14 11 14 14 18 Nominal capacity (3) MT kW 66 52 47 15 33 35 42 38 LT kW - 14 11 14 14 18 Compressors MT 1x 4JTE-15Z (INV) + 2x 4HTE-20Z 1x 4JTE-15Z (INV) + 2x 4JTE-15Z 1x 4MTE-10Z (INV) + 2x 4JTE-15Z 1x 4PTE-7K (INV) + 2x 4MTE-10Z 1x 4MTE-10Z (INV) + 2x 4JTE-15Z 1x 4JTE-15Z (INV) + 2x 4JTE-15Z 1x 4JTE-15Z (INV) + 2x 4HTE-20Z 1x 4JTE-15Z (INV) + 2x 4HTE-20Z LT - 1x 2JSL-2Z (INV) + 1x 2JSL-2Z 1x 2KSL-1Z (INV) + 1x 2KSL-1Z 1x 2JSL-2Z (INV) + 1x 2JSL-2Z 1x 2JSL-2Z (INV) + 1x 2JSL-2Z 1x 2HSL-3Z (INV) + 1x 2HSL-3Z (1) MT Evaporation Temperature: -8°C/LT Evaporation Temperature: -32°C/Ambient Temperature: +32°C | (2) MT Evaporation Temperature: -8°C/LT Evaporation Temperature: -32°C/Ambient Temperature: +35°C | (3) MT Evaporation Temperature: -8°C/LT Evaporation Temperature: -32°C/Ambient Temperature: +40°C NV66+ 1 NV66+ Up to 1,200 m2 with a compact CO 2 unit that works as a booster J Cooling power: 22 to 70 kW (MT) / 0 to 15 kW (LT) J Applications: from 700 to 1,200 m2 (MT / LT) J Compact unit with Gas Cooler included J Suitable for indoor and outdoor installations J Up to 5 compressors J Plug & Play, all-in-one J No emergency unit required J Excellent acoustic insulation, less outside noise J PS: 130 bar J Standard Equipment - Double V-shaped coil - 3 air outlet configurations (radial Gas Cooler) - Oil separator accumulator - 90-litre liquid receiver - Integrated electrical panel - Two electronic refrigerant level sensors (high and low) - K65 copper pipes and connections - Variable frequency drive for the first MT compressor - Variable frequency drive for the the LT compressor J Available Options - Axial Version or Radial Version - RHX for heat recovery - IHX internal liquid subcooler - Double HP and FG valves - Safety valve manifold - 10”TMS touch screen (Tewis Machine Supervisor) J Available Drivers: Tewis, Danfoss, Carel J Design Pressures - MP (MT Suction): 52 bar - LP (LT Suction): 30 bar - IP (Receiver and Liquid Line): 90 bar - HP (Discharge): 130 bar J Compressors: Bitzer Standards, Bitzer High standstill pressures Dimensions NV66+ Radial version Dimensions NV66+ Axial version
RkJQdWJsaXNoZXIy MTE0MTkzMg==