864 Smart Rack The compact central unit that best adapts to retail requirements J Applications: from 400 to 1,500 m2 J Cooling Powers: 40 to 130 kW (MT) / 0 to 28 kW (LT) J Ensures profitability and energy savings J Ease of commissioning and maintenance, with full accessibility J Incorporates up to 6 compressors J K65 copper connections J Remote, axial, or radial gas cooler. Great versatility and adaptability J Remote control (accessible from anywhere) J Wide range of available options, adapting to most retail needs J 160 litre liquid receiver J Standard Equipment - Tubular chassis - Oil separator accumulator - 160 litre liquid receiver - Up to 6 compressors - Frequency inverter for the first MT compressor (standard in LT) - All connections in K65 copper - Electronic refrigerant level sensors - Manometers J Available Options - Parallel compressor - RHX (Heat Recovery Exchanger) - IHX (Internal Heat Exchanger) - Dual bypass valves for gas and high pressure - Emergency unit (supplied) - Desuperheater (supplied) - 10” touchscreen TMS (Tewis Machine Supervisor) - Gas cooler bypass - Enclosure J Available Drivers: Tewis, Danfoss, Carel, Wurm. J Design Pressures - MP (MT Suction): 52 bar - LP (LT Suction): 30 bar - IP (Receiver and Liquid Line): 60 bar - HP (Discharge): 130 bar J Compressors: Bitzer Standard, Bitzer Eco-Line., Bitzer ME –High standstill pressures SMART RACK 1 3 * Calculation conditions: Tev MT -8ºC, Tev LT -32ºC, Tsgc +35ºC. MT Capacity [kW] 0 0 5 10 15 20 25 30 20 30 60 80 100 120 140 160 LT Capacity [kW]
RkJQdWJsaXNoZXIy MTE0MTkzMg==