865 * Calculation conditions: Tev MT -8ºC, Tev LT -32ºC, Tsgc +35ºC. MT Capacity [kW] LT Capacity [kW] 30 25 20 15 10 5 0 0 20 40 60 80 100 120 140 160 The highest performance in a compact unit Mini-SD delivers outstanding performance with 3 compressors for medium temperature (MT), 2 compressors for low temperature (LT), and 1 ECO2SMART compressor J Cooling power: 50 to 150 kW J Applications: 1,000 to 2,000 m2 (MT / LT) J 100% CO 2 = minimal environmental footprint J Compact and simple design (only 1 m depth) J Maximum power with 6 compressors J Large-capacity vertical receiver (1 x 150 L) J Remote control (accessible from anywhere) J Ease of commissioning and maintenance J Option for 1 RHX for tap water or heating J Total length of less than 4 m J Wide range of optional features available MINI SMART DUPLEX 1 3
RkJQdWJsaXNoZXIy MTE0MTkzMg==