866 * Calculation conditions: Tev MT -8ºC, Tev LT -32ºC, Tsgc +35ºC. With just 1 m depth, its design allows easy access to all machine components, reducing installation and maintenance times and costs. Additionally, the Smart Duplex can be fully enclosed and soundproofed for outdoor installation. MT Capacity [kW] LT Capacity [kW] 80 70 60 50 40 30 20 10 0 0 50 100 150 200 250 300 The most powerful and efficient compact CO2 unit Capacities up to 250 kW, a perfect solution with maximum performance for medium temperature (MT) and low temperature (LT). They can include up to 9 compressors and, optionally, 3 heat exchangers and 2 parallel compressors J Cooling power: 80 to 250 kW J Applications: 1,500 to 3,000 m2 (MT / LT) J 100% CO 2 = minimal environmental footprint J Compact and simple design (only 1 m depth) J Maximum power with 9 compressors J Large-capacity vertical receiver (2 x 250 L) J Remote control (accessible from anywhere) J Ease of commissioning and maintenance J Option for 2 RHX for tap water or heating J Total length of less than 4 m SMART DUPLEX 1 3
RkJQdWJsaXNoZXIy MTE0MTkzMg==