868 JEHCCU-CL1 JEHSCU-CL3 JEHCCU/SCU-CL1/CL3 Low Temperature Refrigeration JEHCCU-CL1/JEHSCU-CL3 0115CL1 0135CL1 0180CL3 0210CL3 0300CL3 0400CL3 0500CL3 0600CL3 0750CL3 0950CL3 EVI Refrigerating capacity Medium temperature (1) R-407A Nom kW - 2.29 2.77 3.31 4.29 4.96 R-407F Nom kW - 2.38 2.87 - 4.88 R-448A Nom kW - 0.98 1.36 1.62 2.53 - 3.49 4.81 4.86 R-449A Nom kW - 0.98 1.36 1.62 2.53 - 4.86 R-452A Nom kW 0.64 0.81 1.13 1.53 - Seasonal energy performance ratio SEPR R-407A Te -35°C - 1.67 1.67 1.64 - 1.76 R-407F Te -35°C - 1.65 1.64 - 1.63 R-448A Te -35°C - 1.00 1.00 0.97 1.67 - 1.64 1.64 1.76 R-449A Te -35°C - 1.00 1.00 0.97 1.67 - 1.64 1.64 1.76 R-452A Te -35°C 1.05 0.98 1.07 1.05 - Annual electricity consumption Q R-407A Te -35°C kWh/a - 10,212 12,364 15,026 - 20,958 R-407F Te -35°C kWh/a - 10,730 13,018 - 22,348 R-448A Te -35°C kWh/a - 11,276 - 15,878 21,856 20,551 R-449A Te -35°C kWh/a - 11,276 - 15,878 21,856 20,551 Parameters at full load and ambient temp. 25°C R-448A Te -35°C Declared COP (COP2) - 1.15 1.09 1.16 - R-449A Te -35°C Declared COP (COP2) - 1.15 1.09 1.16 - R-452A Te -35°C Declared COP (COP2) 1.20 1.15 1.26 1.25 - Parameters at part load and ambient temp. 25°C (Point B) R-407A Te -35°C Declared COP (COPB) - 1.24 1.25 1.35 - 1.51 R-407F Te -35°C Declared COP (COPB) - 1.23 1.23 - 1.35 R-448A Te -35°C Declared COP (COPB) - 1.30 - 1.29 1.43 1.42 R-449A Te -35°C Declared COP (COPB) - 1.30 - 1.29 1.43 1.42 Parameters at full load and ambient temp. 32°C (Point A) R-407A Te -35°C Rated COP (COPA) - 0.98 0.97 0.93 1.03 1.26 R-407F Te -35°C Rated COP (COPA) - 0.95 0.93 - 1.08 R-448A Te -35°C Rated COP (COPA) - 1.00 1.00 0.97 1.02 - 0.83 1.18 1.24 R-449A Te -35°C Rated COP (COPA) - 1.00 1.00 0.97 1.02 - 0.83 1.18 1.24 R-452A Te -35°C Rated COP (COPA) 1.05 0.98 1.08 1.05 - R-407A Te -35°C Rated cooling capacity (PA) kW - 2.29 2.77 3.31 4.29 4.96 R-407F Te -35°C Rated cooling capacity (PA) kW - 2.38 2.87 - 4.88 R-448A Te -35°C Rated cooling capacity (PA) kW - 0.98 1.36 1.62 2.53 - 3.49 4.81 4.86 R-449A Te -35°C Rated cooling capacity (PA) kW - 0.98 1.36 1.62 2.53 - 3.49 4.81 4.86 R-452A Te -35°C Rated cooling capacity (PA) kW 0.64 0.81 1.13 1.53 - R-407A Te -35°C Rated power input (DA) kW - 2.33 2.85 3.57 4.17 3.94 R-407F Te -35°C Rated power input (DA) kW - 2.51 3.08 - 4.51 R-448A Te -35°C Rated power input (DA) kW - 0.98 1.36 1.67 2.48 - 4.19 4.08 3.93 R-449A Te -35°C Rated power input (DA) kW - 0.98 1.36 1.67 2.48 - 4.19 4.08 3.93 R-452A Te -35°C Rated power input (DA) kW 0.61 0.83 1.06 1.47 - Parameters at full load and ambient temp. 43°C R-407A Te -35°C Declared COP (COP3) - 0.67 0.66 0.64 0.73 - R-407F Te -35°C Declared COP (COP3) - 0.62 - - - R-448A Te -35°C Declared COP (COP3) - 0.68 - 0.46 0.81 - R-449A Te -35°C Declared COP (COP3) - 0.68 0.68 - 0.46 0.81 - R-452A Te -35°C Declared COP (COP3) 0.82 0.71 - R-407A Te -35°C Cooling capacity (P3) kW - 2.01 2.40 2.88 3.79 - R-407F Te -35°C Cooling capacity (P3) kW - 2.04 - R-448A Te -35°C Cooling capacity (P3) kW - 2.23 - 2.82 4.26 - R-449A Te -35°C Cooling capacity (P3) kW - 1.43 2.23 - 2.82 4.26 - R-452A Te -35°C Cooling capacity (P3) kW 0.49 0.57 - R-407A Te -35°C Power input (D3) kW - 2.98 3.64 4.48 5.20 - R-407F Te -35°C Power input (D3) kW - 3.30 - R-448A Te -35°C Power input (D3) kW - 3.29 - 6.15 5.28 - R-449A Te -35°C Power input (D3) kW - 2.11 3.29 - 6.15 5.28 - R-452A Te -35°C Power input (D3) kW 0.60 0.81 - Parameters at part load and ambient temp. 15°C (Point C) R-407A Te -35°C Declared COP (COPC) - 1.69 1.69 1.68 - 1.74 R-407F Te -35°C Declared COP (COPC) - 1.68 1.69 - 1.67 R-448A Te -35°C Declared COP (COPC) - 1.75 - 1.78 1.71 1.75 R-449A Te -35°C Declared COP (COPC) - 1.75 - 1.78 1.71 1.75 Parameters at part load and ambient temp. 5°C (Point D) R-407A Te -35°C Declared COP (COPD) - 2.25 2.25 2.1 - 2.13 R-407F Te -35°C Declared COP (COPD) - 2.22 2.2 - 1.97 R-448A Te -35°C Declared COP (COPD) - 2.14 - 2.06 1.94 2.18 R-449A Te -35°C Declared COP (COPD) - 2.14 - 2.06 1.94 2.18 Dimensions Unit HeightxWidthxDepth mm 607x876x420 606x876x430 662x1,101x444 872x1,353x575 1,727x1,348x605 Weight Unit kg 55 61 83 81 78 132 132 133 203 200 Compressor Type Reciprocating compressor Piston displacement m³/h 4.55 6 9.45 11.83 8 11.8 14.5 17.1 21.4 17.1 Fan Type Axial Sound pressure level Nom. dBA 31 27 38 33 37 39 41 37 Piping connections Liquid line connection inch 3/8" 1/2" Suction line connection inch 1/2" 5/8” 3/4" 7/8" Refrigerant Type/GWP R-404A/3,921.6 R-404A/3,922 R-448A/1,387 R-448A/1,387 R-404A/3,922 R-404A/3,922 R-404A/3,922 R-404A/3,922 R-404A/3,922 R-404A/3,922 Type 2 - GWP Type 2 - R-452A/2,141 R-449A/1,397 R-449A/1,397 R-449A/1,397 R-407A/2,107 R-407A/2,107 R-407A/2,107 R-448A/1,387 R-407A/2,107 Type 3 - GWP Type 3 - R-452A/2,141 R-452A/2,141 - R-407F/1,825 R-407F/1,825 R-449A/1,397 R-449A/1,397 R-407F/1,825 Type 4 - GWP Type 4 - R-448A/1,387 - R-448A/1,387 Type 5 - GWP Type 5 - R-449A/1,397 - R-449A/1,397 Power supply Phase/Frequency/Voltage Hz/V 1~/50/230 3~/50/400 1) Refer to condition: Outside ambient temperature = 32°C, Evaporation temperature = -35°C and Return Gas 20°C (low temperature application) | (2) Average sound pressure level is measured at 10m in anechoic room | * Condition with high discharge temperature Condensing unit for commercial refrigeration with scroll / reciprocating technology Refrigeration solution for small food retailers J Designed specifically for small capacity refrigeration applications in small food stores (eg. in bakeries and butchers), cold rooms, bottle coolers and display cabinets J Compact and lightweight for even the smallest of city centre locations J All components can be accessed, making maintenance quick and easy J Ideal for urban applications: sound proofing and low operating sound levels mean the unit is quiet J The optimised compressor range and increased condenser surface deliver high levels of energy efficiency and reliability is ensured by using high quality components and production processes J Micro channel heat exchanger technology reduces the amount of refrigerant used in the system, lowering environmental impact JEHCCU-CL1/JEHSCU-CL3 Scroll compressor Reciprocating compressor
RkJQdWJsaXNoZXIy MTE0MTkzMg==