13_ECPEN25-500_Refrigeration

869 Condensing units with inverter driven compressor High reliability, low cost and easy installation J Power supply 380-400/3N~/50 J Pressure controlled fan speed controller J Crankcase heater J Oil separator J Power control box with magnetothermic switches + thermal protection + electronic controller J Inverter J Oil separator + condenser fans speed regulator with pressure probe J Liquid receiver with safety valve + liquid line J HP + LP pressure switches, Crankcase heater J Antivibration eliminators on suction and discharge line J Condenser with 6 poles axial fans J Condensing unit under nitrogen pressure CI-B CU3 CU2 GCI GCI2010B3B1D4R GCI2020B3B1D4R GCI2022B3B1D4R GCI2030B3B1D4R GCI2040B3B1D4R GCI3050B3B1D4R GCI3060B3B1D4R GCI4120B3B1D4R Frame type 2 3 4 Power supply V/ph~/Hz 380-400/3N~/50 Max absorbed current (70Hz) A 2.7 3.6 4.1 5.6 7.2 8.4 10.3 13.3 Max absorbed power (70Hz) kW 1.3 1.8 2.1 3.0 4.0 4.7 5.8 7.8 Working temperature °C +5 ÷ -20 Compressor Type Semihermetic Brand Bitzer Model 2HES-1Y 2FES-2Y 2EES-2Y 2CES-3Y 4EES-4Y 4DES-5Y 4CES-6Y 4PES-12Y Refrigerant R134a Condenser Fin pitch mm 2.1 Fans nr. 1 2 Fans ø mm 450 Model ph/p 1ph-6P Air flow m3/h 2,943 2,701 5,850 5,366 Noise pressure level at 10 m (50Hz) dB(A) 33 34 35 35 39 40 41 42 Connections Suction Ø mm 16 18 22 22 28 28 35 35 Liquid Ø mm 10 12 Standard liquid receiver lt 5.7 10 21 PED category 1 2 Unit net weight kg 160 170 193 195 210 225 230 300 Cooling capacity Min./Max. Tev 5°C Tamb 20°C kW 2.63/6.01 3.81/8.43 4.65/10.19 6.6/14.04 8.66/17.46 10.65/22.27 12.72/25.72 18.23/34.95 Tamb 25°C kW 2.49/5.68 3.56/7.89 4.37/9.59 6.22/13.23 8.14/16.4 10/20.91 11.95/24.16 17.02/32.63 Tamb 30°C kW 2.34/5.36 3.32/7.35 4.1/8.99 5.84/12.42 7.62/15.35 9.35/19.56 11.18/22.61 15.83/30.35 Tamb 35°C kW 2.2/5.04 3.08/6.82 3.83/8.4 5.47/11.63 7.1/14.31 8.71/18.22 10.42/21.07 14.66/28.11 Tamb 40°C kW 2.07/4.72 2.84/6.28 3.56/7.82 5.09/10.84 6.59/13.28 8.07/16.89 9.66/19.54 13.52/25.91 Tamb 45°C kW 1.93/4.41 2.6/5.76 3.3/7.24 4.72/10.05 6.08/12.26 7.44/15.57 8.91/18.02 12.4/23.77 Tev 0°C Tamb 20°C kW 2.18/4.99 3.18/7.04 3.9/8.55 5.59/11.89 7.44/15 9/18.84 10.86/21.97 15.72/30.14 Tamb 25°C kW 2.06/4.71 2.97/6.58 3.66/8.03 5.26/11.19 6.98/14.08 8.45/17.69 10.2/20.63 14.66/28.11 Tamb 30°C kW 1.94/4.44 2.76/6.12 3.43/7.52 4.94/10.51 6.53/13.17 7.9/16.54 9.55/19.31 13.62/26.11 Tamb 35°C kW 1.82/4.16 2.56/5.67 3.2/7.02 4.62/9.83 6.09/12.27 7.36/15.39 8.9/17.99 12.59/24.14 Tamb 40°C kW 1.7/3.89 2.36/5.22 2.97/6.52 4.3/9.16 5.65/11.38 6.81/14.25 8.25/16.68 11.58/22.21 Tamb 45°C kW 1.58/3.62 2.16/4.78 2.75/6.03 3.99/8.49 5.21/10.5 6.27/13.13 7.6/15.37 10.6/20.33 Tev -5°C Tamb 20°C kW 1.79/4.09 2.61/5.79 3.22/7.06 4.66/9.92 6.3/12.69 7.5/15.69 9.14/18.47 13.32/25.55 Tamb 25°C kW 1.69/3.86 2.44/5.4 3.02/6.62 4.38/9.33 5.91/11.91 7.04/14.73 8.58/17.35 12.41/23.8 Tamb 30°C kW 1.59/3.62 2.27/5.02 2.82/6.19 4.11/8.75 5.52/11.14 6.58/13.76 8.03/16.23 11.51/22.06 Tamb 35°C kW 1.48/3.39 2.1/4.64 2.63/5.77 3.85/8.18 5.14/10.37 6.12/12.8 7.48/15.12 10.61/20.35 Tamb 40°C kW 1.38/3.16 1.93/4.27 2.44/5.35 3.58/7.62 4.77/9.61 5.66/11.85 6.93/14.02 9.74/18.67 Tamb 45°C kW 1.28/2.93 1.76/3.91 2.25/4.94 3.32/7.06 4.39/8.86 5.21/10.9 6.39/12.92 8.88/17.03 Tev -10°C Tamb 20°C kW 1.45/3.31 2.11/4.68 2.62/5.74 3.82/8.13 5.25/10.57 6.14/12.84 7.55/15.26 11.07/21.22 Tamb 25°C kW 1.36/3.11 1.97/4.36 2.45/5.37 3.59/7.65 4.92/9.91 5.76/12.05 7.09/14.34 10.29/19.74 Tamb 30°C kW 1.27/2.91 1.83/4.05 2.29/5.01 3.37/7.17 4.6/9.26 5.38/11.26 6.64/13.42 9.52/18.25 Tamb 35°C kW 1.19/2.72 1.69/3.74 2.13/4.66 3.15/6.7 4.28/8.62 5/10.46 6.18/12.5 8.75/16.78 Tamb 40°C kW 1.1/2.52 1.55/3.43 1.97/4.32 2.93/6.23 3.96/7.98 4.62/9.67 5.73/11.58 8/15.33 Tamb 45°C kW 1.02/2.33 1.42/3.14 1.81/3.98 2.71/5.77 3.64/7.34 4.25/8.88 5.28/10.67 7.26/13.91 Tev -20°C Tamb 20°C kW 1.15/2.63 1.68/3.71 2.08/4.57 3.08/6.55 4.29/8.66 4.93/10.32 6.12/12.38 8.99/17.24 Tamb 25°C kW 1.08/2.47 1.56/3.45 1.95/4.27 2.89/6.14 4.02/8.11 4.63/9.68 5.75/11.63 8.34/15.99 Tamb 30°C kW 1.01/2.3 1.44/3.2 1.81/3.98 2.7/5.75 3.75/7.57 4.32/9.03 5.38/10.88 7.68/14.73 Tamb 35°C kW 0.93/2.13 1.33/2.95 1.68/3.69 2.52/5.37 3.49/7.03 4.01/8.38 5.01/10.13 7.03/13.48 Tamb 40°C kW 0.86/1.97 1.22/2.7 1.55/3.41 2.34/4.99 3.22/6.49 3.7/7.74 4.64/9.38 6.38/12.23 Tamb 45°C kW 0.79/1.81 1.11/2.46 1.43/3.13 2.17/4.61 2.96/5.96 3.39/7.09 4.27/8.63 5.74/11 Tev -15°C Tamb 20°C kW 0.9/2.06 1.3/2.89 1.63/3.57 2.43/5.16 3.45/6.96 3.89/8.13 4.87/9.85 7.12/13.66 Tamb 25°C kW 0.84/1.92 1.21/2.67 1.51/3.32 2.27/4.83 3.23/6.5 3.64/7.62 4.58/9.25 6.58/12.62 Tamb 30°C kW 0.78/1.78 1.11/2.47 1.4/3.08 2.12/4.51 3/6.05 3.39/7.1 4.28/8.65 6.02/11.55 Tamb 35°C kW 0.72/1.64 1.02/2.26 1.3/2.84 1.98/4.2 2.78/5.61 3.14/6.57 3.98/8.04 5.46/10.47 Tamb 40°C kW 0.66/1.5 0.93/2.07 1.19/2.61 1.83/3.9 2.56/5.16 2.89/6.04 3.67/7.42 4.9/9.39 Tamb 45°C kW 0.6/1.36 0.85/1.88 1.09/2.38 1.69/3.59 2.34/4.72 2.63/5.51 3.36/6.8 4.34/8.32 J Muffler on discharge line J Residential Soundproofing J Electrical box: power control box with thermal protection and capacity regulation J Soundproofing: double noise insulation (residential)

RkJQdWJsaXNoZXIy MTE0MTkzMg==