13_ECPEN25-500_Refrigeration

870 HCI HCI2015B2B1D4R HCI2018B2B1D4R HCI2020B2B1D4R HCI2030B2B1D4R HCI2050B2B1D4R HCI3060B2B1D4R HCI4120B2B1D4R HCI4140B2B1D4R Frame type 2 3 4 Power supply V/ph~/Hz 380-400/3N~/50 Max absorbed current (70Hz) A 3.0 3.4 4.3 6.0 7.4 10.1 11.8 14.5 Max absorbed power (70Hz) kW 1.4 1.7 2.2 3.1 4.2 5.6 6.8 8.5 Working temperature °C -15 ÷ -40 Compressor Type Semihermetic Brand Bitzer Model 2GES-2Y 2FES-2Y 2DES-2Y 4FES-3Y 4DES-5Y 4CES-6Y 4PES-12Y 4NES-14Y Refrigerant R449A Condenser Fin pitch mm 2.1 Fans nr. 1 2 Fans ø mm 450 Model ph/p 1ph-6P Air flow m3/h 2,943 2,701 5,850 5,366 Noise pressure level at 10 m (50Hz) dB(A) 34 35 36 37 40 42 45 48 Connections Suction Ø mm 16 22 28 35 42 Liquid Ø mm 10 12 Standard liquid receiver lt 2.3 5.7 10 21 21 PED category 1 2 Unit net weight kg 170 193 208 215 242 330 335 Cooling capacity Min./Max. Tev 5°C Tamb 20°C kW 2.27/5.1 2.82/6.22 3.88/8.38 5.18/10.71 7.14/14.06 9.3/19.06 12.68/23.34 15.36/28.01 Tamb 25°C kW 2.1/4.73 2.61/5.77 3.6/7.77 4.8/9.92 6.6/13 8.63/17.68 11.65/21.44 14.12/25.76 Tamb 30°C kW 1.93/4.34 2.4/5.3 3.32/7.17 4.42/9.15 6.08/11.96 7.97/16.33 10.63/19.57 12.9/23.53 Tamb 35°C kW 1.76/3.95 2.18/4.82 3.05/6.58 4.06/8.4 5.57/10.96 7.33/15.02 9.63/17.73 11.7/21.33 Tamb 40°C kW 1.58/3.56 1.96/4.33 2.78/6 3.71/7.68 5.07/9.98 6.71/13.75 8.65/15.93 10.5/19.16 Tamb 45°C kW 1.41/3.16 1.74/3.84 2.51/5.43 3.38/6.98 4.59/9.04 6.11/12.52 7.7/14.17 9.33/17.01 Tev 0°C Tamb 20°C kW 1.82/4.09 2.27/5.02 3.19/6.89 4.31/8.91 6/11.81 7.77/15.92 10.69/19.69 13.02/23.75 Tamb 25°C kW 1.68/3.79 2.1/4.64 2.94/6.36 3.98/8.22 5.53/10.88 7.19/14.73 9.79/18.02 11.95/21.79 Tamb 30°C kW 1.54/3.47 1.92/4.25 2.71/5.85 3.66/7.56 5.07/9.98 6.62/13.56 8.9/16.38 10.89/19.86 Tamb 35°C kW 1.4/3.15 1.74/3.85 2.47/5.34 3.34/6.91 4.63/9.11 6.07/12.43 8.03/14.78 9.84/17.95 Tamb 40°C kW 1.25/2.82 1.55/3.43 2.24/4.85 3.04/6.29 4.2/8.27 5.53/11.34 7.18/13.21 8.81/16.06 Tamb 45°C kW 1.1/2.48 1.36/3.01 2.02/4.36 2.75/5.69 3.79/7.46 5.02/10.29 6.34/11.68 7.79/14.21 Tev -5°C Tamb 20°C kW 1.43/3.21 1.79/3.96 2.57/5.55 3.52/7.27 4.94/9.73 6.38/13.07 8.83/16.25 10.82/19.73 Tamb 25°C kW 1.32/2.97 1.65/3.65 2.37/5.11 3.24/6.69 4.54/8.93 5.88/12.05 8.04/14.81 9.9/18.06 Tamb 30°C kW 1.21/2.71 1.51/3.33 2.16/4.68 2.96/6.12 4.14/8.16 5.4/11.05 7.28/13.4 9/16.41 Tamb 35°C kW 1.09/2.45 1.36/3 1.97/4.25 2.69/5.57 3.77/7.41 4.93/10.09 6.53/12.02 8.1/14.77 Tamb 40°C kW 0.97/2.17 1.2/2.65 1.77/3.83 2.44/5.04 3.4/6.69 4.48/9.17 5.8/10.68 7.22/13.16 Tamb 45°C kW 0.84/1.89 1.04/2.29 1.58/3.42 2.19/4.53 3.05/6 4.04/8.28 5.09/9.37 6.35/11.58 Tev -10°C Tamb 20°C kW 1.09/2.45 1.38/3.05 2.02/4.37 2.81/5.81 3.97/7.82 5.12/10.49 7.1/13.06 8.77/16 Tamb 25°C kW 1.01/2.27 1.27/2.8 1.85/4.01 2.57/5.32 3.63/7.15 4.7/9.63 6.43/11.84 8/14.59 Tamb 30°C kW 0.92/2.06 1.15/2.54 1.69/3.65 2.34/4.84 3.3/6.5 4.3/8.8 5.78/10.64 7.23/13.2 Tamb 35°C kW 0.82/1.84 1.03/2.27 1.52/3.29 2.12/4.38 2.98/5.86 3.9/8 5.14/9.47 6.48/11.82 Tamb 40°C kW 0.72/1.61 0.9/1.98 1.36/2.93 1.9/3.94 2.67/5.26 3.53/7.23 4.53/8.33 5.74/10.46 Tamb 45°C kW 0.61/1.37 0.76/1.67 1.2/2.59 1.7/3.51 2.38/4.68 3.16/6.48 3.92/7.22 5.01/9.13 Tev -20°C Tamb 20°C kW 0.8/1.81 1.02/2.26 1.55/3.34 2.18/4.51 3.1/6.1 4/8.19 5.51/10.15 6.9/12.59 Tamb 25°C kW 0.74/1.66 0.94/2.07 1.41/3.04 1.98/4.1 2.81/5.54 3.65/7.48 4.95/9.12 6.25/11.41 Tamb 30°C kW 0.67/1.5 0.84/1.86 1.27/2.74 1.79/3.7 2.53/4.99 3.31/6.79 4.41/8.11 5.61/10.24 Tamb 35°C kW 0.59/1.32 0.74/1.64 1.13/2.45 1.61/3.32 2.27/4.46 2.99/6.13 3.87/7.13 4.98/9.09 Tamb 40°C kW 0.5/1.12 0.63/1.4 1/2.15 1.43/2.96 2.01/3.96 2.68/5.49 3.35/6.17 4.36/7.96 Tamb 45°C kW 0.41/0.92 0.51/1.13 0.86/1.86 1.26/2.61 1.77/3.48 2.38/4.88 2.85/5.25 3.75/6.85 Tev -15°C Tamb 20°C kW 0.56/1.26 0.72/1.58 1.13/2.45 1.63/3.36 2.32/4.56 3/6.15 4.09/7.53 5.22/9.51 Tamb 25°C kW 0.51/1.14 0.65/1.44 1.02/2.2 1.46/3.03 2.08/4.09 2.72/5.57 3.62/6.67 4.68/8.53 Tamb 30°C kW 0.45/1.01 0.58/1.28 0.91/1.96 1.31/2.7 1.85/3.64 2.44/5.01 3.16/5.82 4.14/7.55 Tamb 35°C kW 0.38/0.86 0.5/1.1 0.79/1.71 1.16/2.39 1.63/3.2 2.18/4.46 2.72/5 3.61/6.59 Tamb 40°C kW 0.31/0.7 0.4/0.89 0.68/1.47 1.01/2.09 1.42/2.79 1.92/3.94 2.28/4.2 3.1/5.65 Tamb 45°C kW 0.23/0.52 0.3/0.66 0.57/1.23 0.87/1.8 1.22/2.39 1.68/3.45 1.86/3.43 2.59/4.73 CU3 CU2 Condensing units with inverter driven compressor High reliability, low cost and easy installation J Power supply 380-400/3N~/50 J Pressure controlled fan speed controller J Crankcase heater J Oil separator J Power control box with magnetothermic switches + thermal protection + electronic controller J Inverter J Oil separator + condenser fans speed regulator with pressure probe J Liquid receiver with safety valve + liquid line J HP + LP pressure switches, Crankcase heater J Antivibration eliminators on suction and discharge line J Condenser with 6 poles axial fans J Condensing unit under nitrogen pressure CI-B J Muffler on discharge line J Residential Soundproofing J Electrical box: power control box with thermal protection and capacity regulation J Soundproofing: double noise insulation (residential)

RkJQdWJsaXNoZXIy MTE0MTkzMg==