871 CO2 Condensing Units Hubbard Condensing units with CO2 refrigerant J Transcritical CO 2 Commercial Condensing Units for food retailers J Wide range of capacities: 2 to 10HP MT J Designed for quiet and energy-saving operation J Inverter technology reduces energy consumption by up to 30% J EC fans work efficiently and quietly J Easy and flexible installation J Designed as plug & play solutions F-Gas Free Plug&Play Proportional Modulation Protective Case Switchboard Electronic Control GCU-PXB1 Medium Temperature GCU 2020 PXB1 GCU 2040 PXB1 GCU 4070PXB1 Capacity * HP 2 4 10 Min. kW 1.80 3.25 6.25 Max. 3.39 6.50 12.54 Power & Energy EcoDesign (2009/125/EC) Ph./Hz./VAC 3PH/50Hz/400VAC FLC A 8.64 16.04 18.25 COP/SEPR 1.87/3.57 SEPR 3.24 SEPR 2.92 SEPR kWh/a 5,840 12,307 26,393 Compressor Compression 2 Stage (Intercooler) Type Panasonic Hermetic Rotary Cap Ctrl. ABB Frequency Inverter RPM 2,200 ~ 4,200 2,200 ~ 4,800 1,800 ~ 3,600 Qty. 1 Oil DAPHNE PZ68S l 0.7 1.15 1.80 Gas cooler fans Type Ebmpapst EC Qty. 1 2 m3/s 1.05 2.10 Ø (dia.) mm 450 Sound pressure (10 m) dB(A) 40.0 45.0 48.0 Refrigerant Type/GWP R744/1 Reciever volume l 12.50 20.00 Standard pipe run m 25 35 40 Liquid connections Inch/Type 3/8“/K65 1/2“/K65 Suction connections Inch/Type 3/8“/K65 1/2“/K65 Oil seperator Standard no yes/Turboil Oil level control Standard N/A Cappillary Dimensions Unit LxDxH mm 1,452x574x799 1,684x773x1,438 Surface area m2 0.83 1.29 Weight kg 151 155 285 Colour RAL Light Grey RAL 7035 (Powder Coated & Baked) Controller Type CAREL pRack pR300 Electronic Controller High side PRV Bar N/A 120 Intermetdiate PRV Bar 90 80 Compressor HP Switch Standard Yes x1 PED 2014/68/EU Category Cat. III * Nominal Tevap. -10°C | Tamb +32°C | 10K Superheat
RkJQdWJsaXNoZXIy MTE0MTkzMg==