13_ECPEN25-500_Refrigeration

872 CO2 Condensing Units Hubbard Condensing units with CO2 refrigerant J Transcritical CO 2 Commercial Condensing Units for food retailers J Wide range of capacities: 4 to 10HP LT J Designed for quiet and energy-saving operation J Inverter technology reduces energy consumption by up to 30% J EC fans work efficiently and quietly J Easy and flexible installation J Designed as plug & play solutions F-Gas Free Plug&Play Proportional Modulation Protective Case Switchboard Electronic Control HCU-PXB1 Low Temperature HCU2040PXB1 HCU4070PXB1 Capacity * HP 4HP 10HP Min. kW 1.7 3.3 Max. 3.03 6.56 Power & Energy EcoDesign (2009/125/EC) Ph./Hz./VAC 3PH/50Hz/400VAC FLC A 16.04 18.25 COP/SEPR 1.5 1.55 kWh/a 15,046 31,478 Compressor Compression 2 Stage (Intercooler) Type Panasonic Hermetic Rotary Cap Ctrl. ABB Frequency Inverter RPM 2,700 to 4,800 1,800 to 3,600 Qty. 1 Oil Daphne PZ68S l 1.15 2.3 Gas cooler fans Type Ebmpapst EC Qty. 1 m3/s 1.05 2.1 Ø (dia.) mm 450 Sound pressure (10 m) dB(A) 45 48 Refrigerant Type/GWP R744/1 Reciever volume l 12.5 20 Standard pipe run m 35 40 Liquid connections Inch/Type 3/8“ (K65) 1/2“ (K65) Suction connections Inch/Type 1/2“ (K65) Oil seperator Standard Yes/Turboil Oil level control Standard Capillary Dimensions Unit LxDxH mm 1,452x574x799 1,684x773x1,438 Surface area m2 0.83 1.29 Weight kg 161 300 Colour RAL Light Grey RAL7035 (Powder Coated & Baked) Controller Type CAREL pRack pR300 Electronic Controller & Ultracap High side PRV Bar 120 Intermetdiate PRV Bar 90 80 Compressor HP Switch Standard Yes x1 PED 2014/68/EU Category Cat. III * Nominal Tevap -35°C | Tamb +32°C | 10K Superheat

RkJQdWJsaXNoZXIy MTE0MTkzMg==