873 CO2 ZEAS condensing units J Perfect solution for all cooling and freezing applications with variable load conditions and high energy efficiency requirements. Particularly for use in supermarkets, cold storage, blast coolers and freezers, process etc. J BLDC inverter swing compressor with onboard 2 stage technology with intercooler J Reduced CO 2 emissions thanks to the use of natural refrigerant (CO2) and low energy consumption J Factory tested and pre-programmed for quick and easy installation and commissioning J Increased installation flexibility thanks to limited dimensions J Low sound level including “night mode” operation the smart choice for medium and low temperature refrigeration featuring proven ZEAS technology Comfort Quiet operation, unobtrusive for customers and neighbours J High grade sound insulation on compressors J Condenser fans designed to limit noise J Two low noise operation settings including night mode Wide temperature range (-40°C to +5°C) allows multiple cabinet, freezer and cold room combinations Unified model for freezing, cooling and/or refrigerating applications Reliable operation CO2 ZEAS condensing units are rigorously tested on the assembly line Proven inverter swing technology Anti-corrosion treatment on the housing ensures long life even in extreme conditions Daikin condensing units are at the heart of refrigeration applications such as food retail, food processing, logistic center, pharmaceutical and more Intelligent control Can be connected to a third party monitoring system Refrigeration unit can be controlled remotely through a powerful interface Remote control of target evaporation temperature, reset errors and other functions High energy savings potential Highly efficient operation Cuts energy consumption compared to traditional refrigeration equipment Advanced Daikin BLCD inverter swing compressor technology precisely adapts to the system’s needs, protected by 4 patents Eco-design compliant
RkJQdWJsaXNoZXIy MTE0MTkzMg==