874 ZEAS is available in different capacity ranges from 8 to 15 HP and delivers the required refrigeration and freezing capacity to third party equipment like open showcases, glass door freezers and evaporators. Operating range Ambient temperatures: -20°C to +43 °C Evaporating temperatures: -40°C to +5°C Smart refrigeration with additional advantages Small footprint J Extremely compact design J Best surface to capacity ratio on the market J Easy to install in the smallest spaces J Indoor installation possible J Minimal space required between units in multi-unit installations Fully packaged J Component selection risk reduced to zero J Leak testing and run test in factory J Built-in controls ensure optimum operation and unit safety Wide temperature range J Precise evaporating temperatures from -40°C to +5°C depending on the application Comprehensive support J Daikin provides comprehensive service and maintenance tools +2°C +4°C 0°C -18°C +2°C +4°C -25°C +4°C -22°C 0°C +2°C -22°C +2°C -25°C * Te= -35°C, Tc = -10°C, 10 K SH, Tamb = 32°C CO2 ZEAS CO2 ZEAS
RkJQdWJsaXNoZXIy MTE0MTkzMg==