879 Capacity-up module for CO2 Conveni-Pack J Integrates high and low temperature refrigeration and air conditioning (including heating) into one system J By using heat recovery, optimised controls and state of the art compressor technology, Conveni-pack can reduce annual energy consumption up to 50% or more, compared to conventional systems J Lower associated CO2 emissions thanks to the heat pump technology J Conveni-pack’s modular design allows it to be used for smaller as well as larger shops J The modularity of the Conveni-pack system maximises installation flexibility. Outdoor units can be grouped into blocks or rows, or distributed around the building, to meet individual installation constraints J The heat extracted from the refrigeration showcases or evaporators can be re-used for comfort heating of the shop at no extra cost J Low sound level including„night mode“ operation LRNUN-AY1 Medium Temperature Refrigeration LRNUN 5AY1 Parameters at part load and ambient temp. 25°C (Point B) - Parameters at part load and ambient temp. 25°C (Point B) - Dimensions Unit HeightxWidthxDepth mm 1,680x635x765 Weight Unit kg 173 Heat exchanger Type Cross fin coil Compressor Type Hermetically sealed swing compressor Output W 4,600.0 Piston displacement m³/h 6.16 Starting method Direct on line (inverter driven) Fan Type Propeller fan Quantity 1 Air flow rate Cooling Nom. m³/min 102 Fan motor Output W 350 Sound pressure level Nom. dBA 65.0 (1) Refrigerant GWP 1.0 Type 2 R-744 Charge kg 3.20 Control Electronic expansion valve Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 (1)LRYEN10A7Y1+LRNUN5A7Y1 | Compressor 1 | Compressor 2 | Compressor 3 | Factory charge of unit | Only K65 with D.P. 120 bar is allowed to use for AC piping connections. | The safety valve pressure is indicated as gauge pressure. | Only K65 with D.P. 90 bar is allowed to use for refrigeration piping. LRNUN-AY1 1 Model Refrigeration Capacity* HR Capacity Model Refrigeration Capacity* HR Capacity DAIKIN CO2 CVP AC10 3 - 14.5 kW 22 kW Q-up can also easily be added later, as part of a system upgrade DAIKIN CO2 CVP AC10 + Q-up 3- 21 kW 22 kW * Refrigeration capacity given under following conditions: Te = -10°C, 10 K SH and ambient = 32°C 8.5 kW of New Refrigeration added, Q-up installed to existing CO2 CVP for additional capacity Existing shop area Cold room Cold room 3 kW 3 kW 4.5 kW 4.0 kW 1.5 kW 2 kW 3 kW Daikin Gas Station Animation LRNUN-AY1 Inverter technology Swing compressor
RkJQdWJsaXNoZXIy MTE0MTkzMg==