880 LBCLN030AY1C/W LBCLN045AY1C/W LBCLN085AY1C/W LCBLN-AY1C/W 1 Technical Specifications LCBLN030AY1C/W LCBLN045AY1C/W LCLLN085AY1C/W Compressor Quantity 1 1 2 Type/Brand Bitzer Semi-hermetic Reciprocating Model 2NSL-05K-40S 2LSL-1K-40S Starting method Inverter Inverter + ON/OFF Dimensions Unit Height mm 1,203 Width mm 1,100 Depth mm 616 Weight Unit kg 217 260 2°C -2°C -18°C -25°C CO2 Cascade Allows you to combine medium and low temperature into one application J Controls: you have the choice between Carel (C) and Wurm (W) J Large liquid receiver of 15 liters to allow a correct operation of the unit J The necessary safety requirements are standard foreseen in the equipment - HP side: Dual PRV 53 bar, - LP side: Single PRV 30 bar J Standard accessories (included): - Filter drier and sight glass - Pressure dial gauges on High & Low pressure side CO2 cascade capacity range NEW (Te = -32°C, Tc = 0°C, 2K SC, 10 K SH) 1.2 3 2.1 5.6 2.1 9.3 Capacity (kW) 0 1 2 3 4 5 6 7 8 9 10 Heat Recovery
RkJQdWJsaXNoZXIy MTE0MTkzMg==