13_ECPEN26-500_Refrigeration

881 BRC1H52W, Black design panel White design panel White auto cleaning Black auto cleaning Black standard Full-White standard White standard Round flow cassette panel (7 types) Daikin Round Flow Cassette with 360° airflow, wide flaps and optional intelligent sensors 1. Standard Panel (White & Black) 2. Auto-cleaning Panel (White & Black) 3. Designer Panel (White & Black) FXFN-A FXFN-A 50 71 112 Capacity (H tap) Cooling Nom. kW 5.6 8.0 12.5 Heating Nom. kW 6.3 9.0 14.0 Dimensions Unit HeightxWidthxDepth mm 246x840x840 288x840x840 Weight Unit gross kg 29 32 net kg 26 29 Fan Type Turbo fan Quantity 1 Air flow rate Cooling/heating high/medium/low m³/h 15.5/12.8/10.7 23.2/19.4/13.8 32.7/27.6/20.6 Fan motor Output W Sound power level Cooling dBA 53 58 63 Sound pressure level Cooling high/medium/low dBA 35/33/31 (4) 40/36/33 (4) 46/43/38 (4) Heating high/medium/low dBA 36/34/31 (1)(4) 41/37/33 (1)(4) 47/44/39 (1)(4) Piping connection Brazing type Liquid mm 9.52 Gas mm 12.7 Operation range Indoor Cooling °C(WB) 14~24 (2) Heating °C(WB) 15~27 Refrigerant Type R744 Power supply Phase/Frequency/Voltage Hz/V 1~50/60Hz 220~240/220V (1) Update of sound pressure level in heating on 2.3.2020 based on test results (for 71 and 112 class) | (2) Update of Cooling max (25 -> 24°C) operation range on 2.3.2020 based on test result | (3) The panel lineup is the same as the existing machine lineup | (4) Sound of designer panel: +3dB CO2 Round Flow Cassette 360° air discharge for optimum efficiency and comfort J Automatic filter cleaning results in higher efficiency & comfort and lower maintenance costs J Two optional intelligent sensors improve energy efficiency and comfort J Widest choice ever in decoration panels: designer panels in white (RAL9010) and black (RAL9005) and standard panels in white (RAL9010) with grey louvers or full white J Bigger flaps and unique swing pattern improve equal air distribution J Individual flap control: flexibility to suit every room layout without changing the location of the unit! J Lowest installation height in the market: 214mm for class 20-63 J Optional fresh air intake J Branch duct discharge allows to optimize air distribution in irregular shaped rooms or to supply air to small adjacent rooms J Branch discharge Main discharge Main unit Standard drain pump with 675mm lift increases flexibility and installation speed 675 mm FXFN-A 1 FXFN-A

RkJQdWJsaXNoZXIy MTE0MTkzMg==