882 CO2 Cassette EV Box Refrigerant pipe ø 12.7 ø 9.52 ø 9.52 Combination with Cassette Indoor unit Cassette indoor unit EV Box FXFN50A2VEB FXFN71A2VEB FXFN112A2VEB BEV2N112A7V1B Specifications BEV2N-A BEV2N112A7V1B Power supply 1~, 50/60Hz, 220~240/220V Dimension Height mm 207 Wide mm 388 Depth mm 326 Mass Unit kg 12 (Tentative) Refrigerant Type R744 (CO2) Piping connections Liquid Type Brazing OD mm ø 9.52 Expansion valve box EV Box J EV Box is the unit which include EV & Control J 1 unit of EV box must be used toghether with 1 unit of CO 2 Cassette. BEV2N-A EV Box
RkJQdWJsaXNoZXIy MTE0MTkzMg==