13_ECPEN26-500_Refrigeration

884 engineering gmbh KVD330-PV-UL Please contact: Kellner Engineering GmbH kellner.r@kellner-engineering.com www.kellner-engineering.com Office: +43-2236-660048 suitable for 1x Daikin LRYEN10AY1 (10 HP) acoustic housing type external dimensions sound dampening1 pressure drop2 weight (HxWxD) on average Ø vertically Kellner KVD300-PV Standard 2,350x3,071x1,461 mm -18 dB(A) -13 dB(A) < 20 Pa 850 kg + deflection plates (8 pc.) 2,350x3,671x1,761 mm -21 dB(A) -13 dB(A) < 25 Pa 320 kg + redircetion hood (exhaust front) 3,100x3,671x1,761 mm -24 dB(A) -24 dB(A) < 32 Pa 300 kg Kellner KVD300-PV-UL Ultra 2,550x3,071x1,461 mm -20 dB(A) -18 dB(A) < 25 Pa 875 kg + deflection plates (8 pc.) 2,550x3,671x1,761 mm -23 dB(A) -18 dB(A) < 30 Pa 320 kg + redircetion hood (exhaust front) 3,300x3,671x1,761 mm -25 dB(A) -26 dB(A) < 37 Pa 300 kg suitable for 1x Daikin LRYEN10AY1 (10 HP) + 1x Daikin LRNUN5AY1 (5 HP) acoustic housing type external dimensions sound dampening1 pressure drop2 weight (HxWxD) on average Ø vertically Kellner KVD310-PV Standard 2,350x3,871x1,461 mm -18 dB(A) -13 dB(A) < 20 Pa 975 kg + deflection plates (10 pc.) 2,350x4,471x1,761 mm -21 dB(A) -13 dB(A) < 25 Pa 400 kg + redircetion hood (exhaust front) 3,100x4,471x1,761 mm -24 dB(A) -24 dB(A) < 32 Pa 350 kg Kellner KVD310-PV-UL Ultra 2,550x3,871x1,461 mm -20 dB(A) -18 dB(A) < 25 Pa 1,000 kg + deflection plates (10 pc.) 2,550x4,471x1,761 mm -23 dB(A) -18 dB(A) < 30 Pa 400 kg + redircetion hood (exhaust front) 3,300x4,471x1,761 mm -25 dB(A) -26 dB(A) < 37 Pa 350 kg (1) NORM EN ISO 9614-2:1997 - Determination of the sound power level of noise sources from sound intensity measurements EN ISO 11546-1:2010 - Determination of the sound insulation of soundproofing capsules EN ISO 717-1:2013 - Assessment of sound insulation in buildings and building components (2) total pressure drop at maximum air-flow Housing with redirection hood Housing with deflector plates Acoustic solution for Conveni-pack J Complete & professional housing solution, series KVD specially designed for Daikin CVP units J Stable and storm proof construction, tested and verified by TÜV Austria J Extremely low static pressure drop, measured by TÜV Austria J Highest soundproofing values thanks to multi-layered sound insulation J Already assembled ex works -> ensures very quick installation of the outdoor unit J Base frame made of steel-profiles, insulated bottom and drain pan are standard J Housing can be modified for an even higher dampening with additional deflection plates and hoods

RkJQdWJsaXNoZXIy MTE0MTkzMg==