13_ECPEN26-500_Refrigeration

886 LRYEQ16AY LRYEQ-AY Medium Temperature Refrigeration LRYEQ-AY 16 Cooling capacity Air conditioning Nom. kW 14.0 (1) Refrigeration Nom. kW 21.8 (2) Heating capacity Air conditioning Nom. kW 27.0 (3) Refrigeration Nom. kW 21.8 (4) Dimensions Unit Height mm 1,680 Width mm 1,240 Depth mm 765 Weight Unit kg 370 Heat exchanger Type Cross fin coil Compressor Type Hermetically sealed scroll compressor Piston displacement m³/h 13.34 Speed rpm 6,300 Output W 2,500 Starting method Direct on line (inverter driven) Frequency ON/OFF Less than 6 times/hour Compressor 2 Speed rpm 2,900 Output W 3,600 Compressor 3 Speed rpm 2,900 Output W 4,500 Fan Type Propeller fan Quantity 2 Air flow rate Cooling Nom. m³/min 230 Fan motor Output W 750 Drive Direct drive Sound pressure level Nom. dBA 62.0 Operation range Evaporator Cooling Min.~Max. °CDB -20~10 Cooling Ambient Min.~Max. °CDB -5~43 Heating Ambient Min.~Max. °CDB -15~21 Refrigerant Type R-410A GWP 2,087.5 Charge kg 11.5 TCO₂eq 24.0 Control Electronic expansion valve Power supply Phase/Frequency/Voltage Hz/V 3~/50/380-415 (1) Cooling priority mode: indoor temp. 27°CDB, 19°CWB; outdoor temp. 32°CDB; piping length: 7.5m; level difference: 0m (2) Cooling priority mode: evaporating temp. -10°C; outdoor temp. 32°CDB; Suction SH: 10°C (3) Heat recovery 100% mode: indoor temp. 20°CDB; outdoor temp. 7°CDB, 6°CWB; refrigeration load 18kW; piping length: 7.5m; level difference: 0m (4) Saturated temperature equivalent to suction pressure (refrigeration side): -10°C (under chilled condition); connection capacity for indoor air conditioner: 10HP, when heat recovery is 100% R-410A Conveni-Pack refrigeration system with heat recovery Refrigeration solution for food retailers featuring award winning technology for heat recovery J Integrates high and low temperature refrigeration and air conditioning (including heating) into one system J By using heat recovery, optimised controls and state of the art compressor technology, Conveni-pack can reduce annual energy consumption up to 50% or more, compared to conventional systems J Lower associated CO 2 emissions thanks to the heat pump technology J Conveni-pack’s modular design allows it to be used for smaller as well as larger shops J The modularity of the Conveni-pack system maximises installation flexibility. Outdoor units can be grouped into blocks or rows, or distributed around the building, to meet individual installation constraints J The heat extracted from the refrigeration showcases or evaporators can be re-used for comfort heating of the shop at no extra cost J Low sound level including„night mode“ operation LRYEQ-AY 1 Conveni pack, in combination with a ZEAS unit. This store was nominated by spar as its ‘local supermarket of the year’, thanks in part to its owner’s strategic investment in a key department: Refrigeration. By installing a Conveni pack in combination with Zeas, it was possible to save around €10,000 on energy costs each year, from money that would otherwise have spent on heating. SPAR, Supermarket. Inverter technology Scroll compressor

RkJQdWJsaXNoZXIy MTE0MTkzMg==