887 Indoor units and Biddle air curtains for connection to R-410A Conveni-Pack Capacity class (kW) Model Product name 50 63 71 80 100 125 140 200 250 Cooling capacity (kW)1 5.6 7.1 8.0 9.0 11.2 14.0 16.0 22.4 28.0 Heating capacity (kW)2 6.3 8.0 9.0 10.0 12.5 16.0 18.0 25.0 31.5 Round flow cassette FXFQ-A • • • • • 2-way blow ceiling mounted cassette FXCQ-A • • • • Ceiling mounted corner cassette FXKQ-MA • Concealed ceiling unit with inverter driven fan FXSQ-A • • • • • Concealed ceiling unit with inverter driven fan FXMQ-P7 • • • • • Large concealed ceiling unit FXMQ-MB • • Ceiling suspended unit FXHQ-A • • 4-way blow ceiling suspended unit FXUQ-A • • Floor standing unit FXLQ-P • • Concealed floor standing unit FXNQ-A • • Capacity class (kW) Model Product Name 80 100 125 140 200 250 Heating capacity (kW)2 7.4 - 9.2 11.6 - 13.4 15.6 16.2 - 19.9 29.4 29.4 - 31.1 Biddle air curtain free hanging CYVS-DK • • • • • • Biddle air curtain cassette CYVM-DK • • • • • • Biddle air curtain recessed CYVL-DK • • • • • • 1 Nominal cooling capacities are based on: indoor temperature: 27°CDB / 19°CWB, outdoor temperature: 35°CDB, piping length: 7.5m, level difference: 0m 2 Nominal heating capacities are based on: indoor temperature: 20°CDB, outdoor temperature: 7°CDB / 6°CWB, piping length: 7.5m, level difference: 0m To respond to all shop requirements for comfort cooling and heating, a wide range of air conditioning indoor units and Biddle air curtains are available.
RkJQdWJsaXNoZXIy MTE0MTkzMg==