13_ECPEN26-500_Refrigeration

888 LCBKQ3AV1 Low Temperature Refrigeration LCBKQ-AV1 3 Refrigerating capacity Low temperature Nom. kW 3.35 (1) Dimensions Unit Height mm 480 Width mm 680 Depth mm 310 Weight Unit kg 47 Compressor Type Hermetically sealed swing compressor Piston displacement m³/h 10.16 Number of revolutions rpm 6,540 Output W 1,300 Starting method Direct on line (inverter driven) Frequency ON/OFF Less than 6 times/hour Fan Type Propeller fan Air flow rate Cooling Nom. m³/min 1.6 Operation range Evaporator Cooling Min.~Max. °CDB -45~-20 Ambient temperature Min.~Max. °C -15~43 Refrigerant Type R-410A GWP 2,087.5 Control Electronic expansion valve Piping connections For outdoor unit Liquid OD mm 6.35 To indoor unit Liquid OD mm 6.35 For indoor unit Gas OD mm 15.9 To outdoor unit Gas OD mm 9.5 Power supply Phase/Frequency/Voltage Hz/V 1~/50/220-240 (1) Evaporating temp. -35°C; outdoor temp. 32°C; suction SH 10K; saturated temp. to discharge pressure of booster unit -10°C Booster unit for R-410A J A booster unit allows to connect freezer showcases / rooms to ZEAS and Conveni-Pack outdoor units J Reduced piping requirements, from 4 to 2 pipes, compared to a conventional system J Low sound mode available reducing sound emissions significantly without giving in on Refrigerating capacity LCBKQ-AV1 Booster with ZEAS: Medium + low temperature refrigeration 2° C 2° C 8° C 8° C -19° C -19° C Booster -20° C -20° C Booster Booster with R-410A Conveni-Pack: Medium + low temperature refrigeration + space air conditioning + Biddle air curtain Booster Booster LCBKQ-AV1 Inverter technology Swing compressor

RkJQdWJsaXNoZXIy MTE0MTkzMg==