891 Conveni-Pack, integrated solution for commercial refrigeration, heating and air conditioning Why choose Conveni-Pack? Competition in the retail food sector is fierce. This does not just affect the income you can earn from sales - operating costs are also a determing factor for success. Energy efficient heat recovery system J Conveni-Pack recovers up to 100% of the heat extracted from supermarket refrigeration cases and re-uses it to heat the retail space and improve shop comfort at no additional cost (heat recovery system) J Savings of up to 50% on energy costs J Daikin inverter scroll compressor with economizer technology Installing a compact solution J Easy to install, even in small spaces J Small footprint (up to 60% smaller footprint than conventional systems) and low weight J Reduced piping requirements J Minimal planning groundwork and lower assembly costs Unique combination J First mass-produced, whole-building system to combine medium and low refrigeration, heating, air conditioning in one circuit Above-mentioned scheme is an example of what can be delivered depending on predefined conditions. For more detailed information, please consult the technical specifications in this catalogue. Reliable operation J Error-proof component selection J Factory leak-tested and pre-charged Year-round climate comfort J Quiet operation: Improved acoustics thanks to night operation mode, inverter control and inverter driven fans with optimised blades and grills J High grade sound insulation on both panels and compressors J Specially designed fan blades to limit sound emissions J 4 low sound operation settings including night mode J The heat recovered from refrigerated and freezer display cabinets can be used to provide heating for the shop. Up to 100% heat recovery booster AC Cooling: up to 26.8 kW - AC Heating: up to 40 kW LT Refrigeration 3.35 kW MT Refrigeration: up to 21.8 kW -35°C -10°C + + Conveni-Pack MT refrigeration LT1 refrigeration Air conditioning 60% smaller footprint 5.6m2 2.2m2 Summer Spring/Autumn Winter +22°C +2°C +5°C -20°C -35°C ConveniPack discharge heat to the outside +2°C +5°C -35°C -20°C +20°C ConveniPack If available heat from the cabinet is not sufficient to fulfill the demand from the shop, the outdoor unit will also operate as a heat pump system. heat recovery +2°C +5°C -20°C -35°C +20°C ConveniPack discharge heat to the outside heat recovery
RkJQdWJsaXNoZXIy MTE0MTkzMg==