892 Ceiling evaporator Air distribution systems with textile channels The USV industrial drying units are equipped with large and efficient evaporators with centrifugal fan, capable of generating air flow from 1,500 to 14,600m³/h. This allows, thanks to the special galvanized sheet T-shaped ducts designed according to the room dimensions, an optimized distribution of the treated air in the room suitable for the required process. The T-shaped ducts are complete with motorized damper. USV SB.USV102 RBB12EAX SB.USV203 RBB12EAX SB.USV204 RBB12EAX SB.USV305 RBB12EAX SB.USV307 RBB12EAX SB.USV410 RBB12EAX SB.USV515 RBB12EAX SB.USV520 RBB12EAX SB.USV625 RBB12EAX SB.USV630 RBB12EAX SB.USV735 RBB12EAX Refrigerant R449A Power supply V/Ph~/Hz 380-400/3N~/50 HP compressor 2 3 4 5 7.5 10 15 20 25 30 35 Cold room volume m3 75 90 120 180 225 240 390 490 550 680 800 Product quantity kg 1,200 2,400 3,600 5,400 7,200 9,000 10,800 14,400 19,200 24,000 30,000 PED category 2 Working temperature °C +25 ÷ +10 Range RH % 60-80 Cooling capacity [TC=10°C | TA=30°C] Watt 7,200 10,600 13,000 14,400 27,000 33,000 38,000 45,500 59,000 68,000 87,000 Air handling units for industrial ageing Main Characteristics J Frascold semihermetic compressor + Thermal overload protection J Power supply 380-400/3N~/50 J Air + Axial fan (remote) J Embedded main electrical switchboard and remote control panel with Vision Touch controller + switch to select static/ventilated evaporator J Hot gas defrost J Magnetothermal switches J Liquid line predisposition for connection to static evaporators J Cataphoresis to the evaporator and heat recovery coil J Remote air cooled condenser J Soft start on centirfugal fan (starting from 15HP unit) J Liquid Receiver + Liquid receiver shut off valves J Safety valve J Filter dryer J Sight glass J Four-pole condenser fan J Thermostatic valve expansion J Evaporator centrifugal fan J Air suction duct J Condensing unit with refrigerant charge J Switchboard with automatic switches J Adjustable calibration Hp switch with manual reset J Adjustable calibration Lp switch with automatic reset J Pressure controlled condenser fan speed regulator J Humidity control during dehumidification with heat recovery J Temperature control in hot with electric heaters J Humidity control in humidification with automatic water supply J Crankcase heater J Fresh air intake J Evaporator/heat recovery coil Copper/Aluminium with cataphoresis treatment J Heat recovery coil + heating with electrical heaters J Embedded main switchboard and remote control panel with Vision Touch Controller USV 3 For customized options, please contact your sales representative.
RkJQdWJsaXNoZXIy MTE0MTkzMg==