13_ECPEN25-500_Refrigeration

897 LRYEN-AY1 LRYEN-AY1 Medium Temperature Refrigeration, Cooling Only, Heating Only LRYEN 10AY1 Parameters at part load and ambient temp. 25°C (Point B) - Parameters at part load and ambient temp. 25°C (Point B) - Dimensions Unit HeightxWidthxDepth mm 1,680x1,930x765 Weight Unit kg 563 Heat exchanger Type Cross fin coil Compressor Type Hermetically sealed swing compressor Output W 4,600.0 Piston displacement m³/h 6.16 Starting method Direct on line (inverter driven) Fan Type Propeller fan Quantity 3 Air flow rate Cooling Nom. m³/min 300 Fan motor Output W 750 Sound pressure level Nom. dBA 64.0 Refrigerant GWP 1.0 Type 2 R-744 Charge kg 6.30 Control Electronic expansion valve Power supply Phase/Frequency/Voltage Hz/V 3N~/50/380-415 LRYEN10A7Y1+LRNUN5A7Y1 | Compressor 1 | Compressor 2 | Compressor 3 | Factory charge of unit | Only K65 with D.P. 120 bar is allowed to use for AC piping connections. | The safety valve pressure is indicated as gauge pressure. | Only K65 with D.P. 90 bar is allowed to use for refrigeration piping. CO2 Conveni-Pack refrigeration system with heat recovery Refrigeration solution for food retailers featuring award winning technology for heat recovery J Integrates high and low temperature refrigeration and air conditioning (including heating) into one system J By using heat recovery, optimised controls and state of the art compressor technology, Conveni-pack can reduce annual energy consumption up to 50% or more, compared to conventional systems J Lower associated CO 2 emissions thanks to the heat pump technology J Conveni-pack’s modular design allows it to be used for smaller as well as larger shops J The modularity of the Conveni-pack system maximises installation flexibility. Outdoor units can be grouped into blocks or rows, or distributed around the building, to meet individual installation constraints J The heat extracted from the refrigeration showcases or evaporators can be re-used for comfort heating of the shop at no extra cost J Low sound level including„night mode“ operation LRYEN-AY1 NEW Inverter technology Swing compressor

RkJQdWJsaXNoZXIy MTE0MTkzMg==