904 XV200NA SQV200NP V200NA Accoustic solution for Conveni-Pack J Solflex acoustic solutions have been developed to reduce the sound emissions of outdoor units without limiting functionality. J Nominal sound reduction measured according to DIN EN ISO 3744 by a renomated and independent laboratory. J Exterior surfaces are standard available in RAL7016 anthracite grey, RAL9006 white aluminium, RAL9010 pure white or in galvanised steel. J Online technical data and configuration including sound evaluation to norm accepted by many authorities to obtain building permission. J On demand custom made acoustic solutions with site assistance including installation for large scale projects. J Very large variety of standard acoustic solutions available for all type of HVACR units. For more info, please contact: Solflex GmbH office@solflex.eu www.solflex.eu suitable for 1x Daikin LRYEN10AY1 (10 HP) acoustic housing type external dimensions Nominal Sound pressure weight (HxWxD) Insulation1 drop2 SDW 211763-1 A 2,450x3,150x1,600 mm Rw(Ctr, 50-5,000): 20 dB < 5 Pa 550 kg V 211763-2 A 2,600x3,100x1,650 mm D(e): 19 dB(A) <15 Pa 1,250 kg XV 211763-3 A 2,600x3,500x1,900 mm D(e): 23 dB(A) <25 Pa 1,450 kg SQVY 211763-4 A 3,800x3,150x1,600 mm D(e): 25 dB(A) <25 Pa 950 kg suitable for 1x Daikin LRYEN10AY1 (10 HP) + 1x Daikin LRNUN5AY1 (5 HP) acoustic housing type external dimensions Nominal Sound pressure weight (HxWxD) Insulation1 drop2 SDW 211763-1 B 2,450x3,925x1,600 mm Rw(Ctr, 50-5,000): 20 dB < 5 Pa 630 kg V 211763-2 B 2,600x3,800x1,650 mm D(e): 19 dB(A) <15 Pa 1,350 kg XV 211763-3 B 2,600x4,200x1,900 mm D(e): 23 dB(A) <25 Pa 1,600 kg SQVY 211763-4 B 3,800x3,925x1,600 mm D(e): 25 dB(A) <25 Pa 1,140 kg (1) NORM DIN EN ISO 10140-2 - Specifies a laboratory method for measuring the airborne sound insulation of building products DIN EN ISO 3744 - Specifies methods for determining the sound power level or sound energy level of a noise source (2) total pressure drop at maximum air-flow
RkJQdWJsaXNoZXIy MTE0MTkzMg==