906 Z200 | Z250 | Z350 | Z380 Z200 | Z250 | Z350 | Z380 Zero Direct-Drive The Zero range meets the needs of the distribution industry by offering the utmost flexibility in the temperature management of refrigerated products. The extensive direct-drive Zero line-up including Z200, Z250, Z350, and Z380 is designed to meet a wide range of applications in light commercial vehicles. All Zero models provide easy installation and serviceability. The condensing unit can be mounted on the roof or the front wall of the box, and the ultra-thin evaporator installed in the cargo compartment maximizes cargo volume. A driverfriendly interface in the cabin allows real-time monitoring and control of unit performance to ensure goods are maintained at precisely the right temperature throughout the trip. Our Zero units are setting new standards with their attractive design. J Proven reliability and performance J Powered by direct-drive on engine, electric stand-by J Easy to install and service with removable side panels J Configurable for a wide range of refrigerated applications in light commercial vehicles J Low noise J User-friendly cabin driver interface J Reduced refrigerant charge and maintenance costs J Telematics-compatible J 2-year standard warranty Key Features:
RkJQdWJsaXNoZXIy MTE0MTkzMg==