13_ECPEN26-500_Refrigeration

908 Z380 Multi 192mm 468mm 185mm 578.3mm 655mm 511mm MULTI 380 Z380 Multi Zero Direct-Drive Multi-Temp Z380 Multi and Z380 Multi (Narrow Evap) models are designed to meet the modern needs of low environmental impact refrigeration for light commercial vehicles. These units feature additional evaporators to enable transport of products with different temperature requirements in separate zones, available in multiple configurations to adapt to a wide range of applications. All Zero models provide easy installation and serviceability. The condensing unit can be mounted on the roof or the front wall of the box, and the ultrathin evaporator installed in the cargo compartment maximizes cargo volume. A driver‑friendly interface in the cabin allows real-time monitoring and control of unit performance to ensure goods are maintained at precisely the right temperature throughout the trip. Our Zero units are setting new standards with their attractive design. J Multiple temperature zones in the same vehicle J Proven reliability and performance J Powered by direct-drive on engine, electric stand-by J Easy to install and service with removable side panels J Configurable for a wide range of refrigerated applications in light commercial vehicles J Low noise J User-friendly cabin driver interface J Reduced refrigerant charge and maintenance costs J Telematics-compatible J 2-year standard warranty Key Features: Z380 Multi Z380 Multi (Narrow Evap) General Refrigerant R452A Refrigerant quantity kg 1.7 System net cooling capacity under ATP conditions (30°C ambient temperature) °C 0°C -20°C 0°C -20°C Road mode W 3,256 1,655 3,250 1,310 Stand-by mode W 2,030 645 2,420 1,030 Recommended body volume m³ N/A 16 N/A N/A Heating capacity Road mode W 3,010 2,630 Stand-by mode W 1,770 1,520 Airflow rate Airflow rate at 100kPa static pressure m³/h 2x 620 2x 830 Dimensions Condensing unit mm 607x1,139x287 607x1,139x287 Evaporator unit mm (2) 511x655x192 N/A Weight Condenser without electric stand-by kg 42 42 Condenser with electric stand-by kg 80 80 Evaporator kg 2x 10.2 2x 16 Road compressor Displacement cc 146 146 These products contain fluorinated greenhouse gases (R452A GWP=2,140.5). Stand-by voltages available: 230/1/50 or 400/3/50 Vehicle voltages available: 12VDC

RkJQdWJsaXNoZXIy MTE0MTkzMg==