910 SFZ008e | SFZ009e | SFZ009e Multi SFZ008e | SFZ009e | SFZ009e Multi Invisible Electric The Invisible Electric range is designed for discreet and efficient transportation of refrigerated products in vans on electric power, both on road and during stand-by. A highly reliable battery-inverter package supplies the power, making the Invisible Electric an ideal choice for full-electric, hybrid, or conventional vehicles. J Zero emissions J Powered by reliable battery-inverter pack on road, chargeable on electric grid J Compatible with full-electric, hybrid or conventional vehicles J Multiple temperature zones in the same vehicle (Multi model only) J Vehicle access to tight underground areas J Under-chassis mounting preserves vehicle aesthetics and aerodynamics J Invisible from the outside J Low noise J User-friendly cabin driver interface J Telematics-compatible J 2-year standard warranty Key Features: These units are installed underneath the vehicle chassis, completely invisible from the outside, preserving the aesthetics, original height and aerodynamics of the vehicle, while reducing bodywork. SFZ009e offers varying refrigeration capacities and volume ratings tuned for different applications. SFZ009e Multi features dual evaporators to enable products with different temperature requirements to be transported in two separate zones. The Invisible range, with its ultra-thin dimensions make it the ideal choice for customers who need a spacesaving solution. A driver-friendly interface in the cabin allows real-time monitoring and control of the unit performance to ensure the cargo is maintained at precisely the right temperature throughout the trip. Position of the unit on the vehicle. Instalation of the SFZ 009e condenser in the back of the vehicle.
RkJQdWJsaXNoZXIy MTE0MTkzMg==