911 SFZ008e | SFZ009e | SFZ009e Multi 113 mm 631 mm 351 mm 522 mm 610 mm 149 mm 113 mm 631 mm 351 mm 522 mm 610 mm 149 mm Evaporator 181 mm 856 mm 682 mm 737 mm 103 mm 451 mm 181 mm 856 mm 682 mm 737 mm 103 mm 451 mm 181 mm 856 mm 682 mm 737 mm 103 mm 451 mm MULTI 008e 009e 009e SFZ008e SFZ009e SFZ009e Multi General Refrigerant R452A Refrigerant quantity 1.4 1.4 2.8 System net cooling capacity under ATP conditions (30°C ambient temperature) °C 0°C -20°C 0°C -20°C 0°C -20°C Battery mode W 1,275 710 2,340 1,145 1,975 875 Recomanded body volume m³ 10 6 12 9 11 8 Heating capacity Battery mode W 1,380 1,650 1,580 Airflow rate Airflow rate at 100kPa static pressure m³/h 786 1,062 2x 620 Weight Condenser with electric stand-by kg 65 75 75 Evaporator kg 14 20.5 2x 10.2 Max current A 119 165 170 These products contain fluorinated greenhouse gases (R452A GWP=2,140.5). Stand-by voltages available: 230/1/50 or 400/3/50 Vehicle voltages available: 12VDC or 24VDC Evaporator Condenser Condenser Evaporator Condenser
RkJQdWJsaXNoZXIy MTE0MTkzMg==