13_ECPEN26-500_Refrigeration

912 Z120b 873 mm 254 mm 559 mm 605 mm 192 mm 511 mm 120b Z120b Zero Electric Z120b General Refrigerant R452A R134A Refrigerant quantity kg 1.2 1.05 System net cooling capacity under ATP conditions (30°C ambient temperature) °C 0°C -20°C 0°C -20°C Battery mode W 1,270 480 810 N/A Standby mode W 1,035 398 785 N/A Recommended body volume m³ 6 N/A 8 4 Heating capacity Battery mode W 1,100 N/A Airflow rate Airflow rate at 100kPa static pressure m³/h 560 560 Weight Condenser with electric stand-by kg 47 47 Evaporator kg 10.2 10.2 Dimensions Condensing unit mm 559x873x254 559x873x254 Evaporator unit mm 511x655x192 511x655x192 Max current A 75 55 This product contains fluorinated greenhouse gases (R452A GWP=2,140.5). Stand-by voltages available: 230/1/50 or 400/3/50 Vehicle voltages available: 12VDC Z120b is powered by the vehicle battery, with minimal environmental impact and maximum cooling effectiveness ideal for refrigerated transport in vans. The unit can be installed quickly without any mechanical couplings with the vehicle engine, which also minimises power draw and thus emissions. All Zero models provide easy installation and serviceability. The condensing unit can be mounted on the roof or the front wall of the box, and the ultra-thin evaporator installed in the cargo compartment maximizes cargo volume. A driverfriendly interface in the cabin allows real-time monitoring and control of unit performance to ensure goods are maintained at precisely the right temperature throughout the trip. J Low emissions J Proven reliability and performance J Powered by vehicle battery on engine, electric stand-by J Compatible with full-electric, hybrid or conventional vehicles J Easy to install and service with removable side panels J Low noise J User-friendly cabin driver interface J Reduced refrigerant charge and maintenance costs J Telematics-compatible J 2-year standard warranty, extendable up to 5 years Key Features:

RkJQdWJsaXNoZXIy MTE0MTkzMg==