913 Electric Power Supply Our power supply packages are designed to match our Invisible Electric and Zero Electric ranges, providing a high level of reliability and customization for the specific vehicle and application needs. The power supply can be configured as one or two DC lithium-ion batteries, each providing 1.25 to 6kW up to 12kW total; and comes with a robust inverter battery charger. J Zero emissions J Zero maintenance J Automotive-grade design with high reliability J Long life with 3,500 cycles J Fast charging J 230VAC power for charging and stand-by operation J Bluetooth connection with smartphone app J Compatible with telematics, for remote battery monitoring J Optional connection to vehicle DC battery for supplementary power supply J Optional auxiliary input for external power supply Key Features: Battery Charger Z120b only Inverter Battery Charger SFZ009e / Z200e / Z250e / Z350e / Z350e Multi
RkJQdWJsaXNoZXIy MTE0MTkzMg==