915 Z200e | Z250e | Z350e | Z350e Multi 192 mm 655 mm 511 mm 192 mm 511 mm 655 mm 194 mm 514 mm 1,135 mm 192 mm 511 mm 655 mm 254 mm 873 mm 275 mm 607 mm 559 mm 275 mm 607 mm 1,014 mm 275 mm 607 mm 1,014 mm 1,014 mm MULTI 200e 250e 350e 350e Evaporator Evaporator Evaporator Condenser Condenser Condenser Condenser Evaporator Z200e Z250e Z350e Z350e Multi General Refrigerant R452A System net cooling capacity under ATP conditions (30°C ambient temperature) °C 0°C -20°C 0°C -20°C 0°C -20°C 0°C -20°C Battery mode W 1,495 695 1,735 955 1,885 1,045 1,790 955 Recommended body volume m³ 9 6 11 7 12 10 12 9 Heating capacity Battery mode W 1,200 1,500 1,650 1,600 Airflow rate Airflow rate at 100kPa static pressure m³/h 620 650 1,300 2x 620 Dimensions (LxWxH) Condensing unit mm 559x873x254 607x1,014x275 607x1,014x275 607x1,014x275 Evaporator unit mm 511x655x192 511x655x192 514x1,135x194 (2x) 511x655x192 Weight Condenser with electric stand-by kg 54 70 70 70 Evaporator kg 10.2 10.5 19.6 2X 10.2 Max current A 100 159 166 171 These products contain fluorinated greenhouse gases (R452A GWP=2,140.5). Stand-by voltages available: 230/1/50 or 400/3/50 Vehicle voltages available: 12VDC or 24VDC
RkJQdWJsaXNoZXIy MTE0MTkzMg==