919 SFZ238 | SFZ248 682 mm 1,556 mm 181 mm 520 mm 470 mm 1,400 mm 1,106 mm 682 mm 181 mm 520 mm 470 mm 1,400 mm 238 248 SFZ238 SFZ248 General Refrigerant R452A Refrigerant quantity kg 3.5 4 Road Compressor QP16/UPF170 QP16/UPF170 System net cooling capacity under ATP conditions (30°C ambient temperature) °C 0°C -20°C 0°C -20°C Road mode W 4,790 2,470 5,100 2,570 Stand-by mode W 3,835 1,920 4,405 2,005 Recommended body volume m³ 36 28 42 31 Heating capacity Road mode W 3,990 4,540 Stand-by mode W 3,310 2,800 Airflow rate Airflow rate at 100kPa static pressure m³/h 1,670 3,340 Dimensions (LxWxH) Condensing unit mm 520x1,400x470 520x1,400x470 Evaporator unit mm 682x856x181 682x1,556x181 Weight Condenser without electric stand-by kg 70 77 Condenser with electric stand-by kg 128 143 Evaporator kg 26.5 42.5 These products contain fluorinated greenhouse gases (R452A GWP=2,140.5). Stand-by voltages available: 230/1/50 or 400/3/50 Vehicle voltages available: 12VDC or 24VDC Condenser Condenser Evaporator Evaporator
RkJQdWJsaXNoZXIy MTE0MTkzMg==