920 SFZ238 Multi | SFZ248 Multi 856 mm 181 mm 682 mm 1,106 mm 181 mm 682 mm 1,400 mm 520 mm 470 mm MULTI MULTI 238 248 SFZ238 Multi | SFZ248 Multi SFZ Multi-Temp Our SFZ Multi-Temp range is designed to meet the modern needs of refrigeration for light to medium trucks. These units feature additional evaporators to enable transport of products with different temperature requirements in separate zones, available in multiple configurations to adapt to a wide range of applications. It is a proven design optimized for energy-efficiency, low noise, and easy-to-service transport of temperature-controlled goods in medium-sized boxes. SFZ238 Multi and SFZ248 Multi are designed as nose-mount, installed on the front wall of the box. A driver-friendly interface in the cabin allows real-time monitoring and control of unit performance to ensure goods are maintained at precisely the right temperature throughout the trip. J Multiple temperature zones in the same vehicle J Proven reliability and performance J Powered by direct-drive on engine, electric stand-by J Easy to install and service, lightweight J Low noise J Configurable for a wide range of refrigerated applications in light to medium trucks J User-friendly cabin driver interface J Telematics-compatible J 2-year standard warranty SFZ238 Multi SFZ248 Multi General Refrigerant R452A Refrigerant quantity kg 4.6 4.6 Road compressor QP16/UPF170 QP16/UPF170 System net cooling capacity under ATP conditions (30°C ambient temperature) °C 0°C -20°C 0°C -20°C Road mode W 4,240 2,135 5,085 2,255 Stand-by mode W 3,404 1,250 3,553 1,320 Recommended body volume m³ N/A 21 N/A 27 Heating capacity Road mode W 3,850 4,430 Stand-by mode W 3,230 3,610 Airflow rate Airflow rate at 100kPa static pressure m³/h 2x 835 2x 1,670 Dimension (LxWxH) Condensing unit mm 520x1,400x470 520x1,400x47 Condenser with electric stand-by kg (2x) 682x856x181 (2x) 682x1,106x181 Weight Condenser without electric stand-by kg 70 77 Condenser with electric stand-by kg 128 143 Evaporator kg 2x 2x These products contain fluorinated greenhouse gases (R452A GWP=2,140.5). Stand-by voltages available: 230/1/50 or 400/3/50 Vehicle voltages available: 12VDC or 24VDC Key Features: Evaporator Condenser
RkJQdWJsaXNoZXIy MTE0MTkzMg==