922 SFZ007 | SFZ008 | SFZ009 | SFZ009 Multi SFZ007 | SFZ008 | SFZ009 | SFZ009 Multi Invisible Direct-Drive Our Invisible range is designed for discreet and efficient transportation of refrigerated products in vans. These units are installed underneath the vehicle chassis, completely invisible from the outside, preserving the aesthetics, original height and aerodynamics of the vehicle, while reducing bodywork. SFZ007, SFZ008 and SFZ009 offer varying refrigeration capacities and volume ratings tuned for different applications. SFZ009 Multi features dual evaporators to enable products with different temperature requirements to be transported in two separate zones. The Invisible range, with its ultra-thin dimensions make it the ideal choice for customers who need a space-saving solution. A driver-friendly interface in the cabin allows real-time monitoring and control of the unit performance to ensure the cargo is maintained at precisely the right temperature throughout the trip. Multiple temperature zones in the same vehicle (Multi model only) Powered by direct-drive on engine, electric stand-by Vehicle access to tight underground areas Under-chassis mounting preserves vehicle aesthetics and aerodynamics Invisible from the outside Low noise User-friendly cabin driver interface Telematics-compatible 2-year standard warranty Key Features:
RkJQdWJsaXNoZXIy MTE0MTkzMg==