923 U600 | U800 | U1000 1,895 mm 1,724 mm 818 mm 2,110 mm 1,745 mm 823 mm 2,110 mm 1,745 mm 823 mm 600 800 1000 U600 U800 U1000 General Refrigerant R452A Defrost Hot gas defrost Refrigerant quantity kg 3.6 4.8 4.8 System net cooling capacity under ATP conditions (30°C ambient temperature) °C 0°C -20°C 0°C -20°C 0°C -20°C Road mode W 5,880 3,160 9,030 4,700 10,025 5,655 Stand-by mode W 3,315 1,615 6,455 3,475 8,340 4,500 Recommended body volume m³ 57 42 66 55 80 70 Heating capacity Road mode W 5,400 7,500 8,700 Stand-by mode W 3,200 5,700 7,200 Airflow rate Airflow rate at 100kPa static pressure m³/h 1,500 2,200 2,500 Air Throw m 6.5 7.5 8.5 Weight Monoblock road and stand-by kg 485 500 549 Monoblock road-only kg 435 455 504 Diesel engine Displacement cc 854 1,116 1,116 Rated power output kW 11.5 15.1 15.1 Maintenance interval hrs 2,000 2,000 2,000 Road compressor Displacement cc 235 325 390 Stand-by compressor Displacement m³/h 11.3 14.4 21.4 These products contain fluorinated greenhouse gases (R452A GWP=2,140.5). Stand-by voltages available: 400/3/50
RkJQdWJsaXNoZXIy MTE0MTkzMg==