13_ECPEN26-500_Refrigeration

925 U800 Multi | U1000 Multi 2,110 mm 2,110 mm 934 mm 752 mm 934 mm 752 mm 698 mm 1,090 mm 210 mm 210 mm 856 mm 858 mm MULTI MULTI 800 1000 U800 Multi U1000 Multi General Refrigerant R452A Defrost Hot gas defrost Refrigerant quantity kg 5 5.6 System net cooling capacity under ATP conditions (30°C ambient temperature) °C 0°C -20°C 0°C -20°C Road mode W 7,970 4,140 9,830 5,410 Stand-by mode W 6,050 3,075 8,650 4,450 Recommended body volume m³ N/A 45 N/A 62 Heating capacity Road mode W 7,300 8,500 Stand-by mode W 4,900 7,600 Airflow rate Airflow rate at 100kPa static pressure m³/h 2x 1,680 2x 2,520 Air Throw m 7.5 8.5 Weight Split road and stand-by kg 500 505 Monoblock road-only kg 460 465 Evaporator kg 35 x 2 40 x 2 Diesel engine Displacement cc 1,116 1,116 Rated power output kW 13.2 13.2 Maintenance interval hrs 2,000 2,000 Road compressor Displacement cc 325 390 These products contain fluorinated greenhouse gases (R452A GWP=2,140.5). Stand-by voltages available: 400/3/50

RkJQdWJsaXNoZXIy MTE0MTkzMg==