926 UN120 | UN120 Multi 780 mm 1,812 mm 820 mm 620 mm 767 mm 1,090 mm 698 mm 210 mm *182 mm MULTI 120 120 UN120 | UN120 Multi Uno Undermount Uno Undermount models are independently powered with a diesel engine, and available in various capacities to efficiently transport temperature-controlled products in heavy trucks. The units feature Zanotti’s innovative direct coupling design between the engine and the compressor. UN120 and UN120 Multi are undermount units designed to be installed under the box. UN120 Multi features additional evaporators to enable transport of products with different temperature requirements in separate zones. A driver-friendly interface in the cabin enables them to monitor and modify performance to ensure it is kept at precisely the right temperature throughout the trip. UN120 UN120 Multi General Refrigerant R452A Defrost Hot gas defrost System net cooling capacity under ATP conditions (30°C ambient temperature) °C 0°C -20°C 0°C -20°C Road mode W 11,500 6,200 10,600 5,700 Stand-by mode W 8,200 4,200 7,500 3,900 Recommended body volume m³ 90 80 N/A 60 Heating capacity Road mode W 10,000 9,500 Stand-by mode W 7,100 6,700 Airflow rate Airflow rate at 100kPa static pressure m³/h 4,500 2x 2,520 Air Throw m > 8.5 > 8.5 Weight Condensing unit road and stand-by kg 510 510 Condensing unit road-only kg 475 475 Evaporators kg 40 40 x 2 Diesel engine Displacement cc 1,116 1,116 Rated power output kW 13.2 13.2 Maintenance interval hrs 2,000 2,000 Road compressor Displacement cc 390 390 Stand-by compressor Displacement m³/h 21.4 21.4 These products contain fluorinated greenhouse gases (R452A GWP=2,140.5). Stand-By voltages available: 400/3/50 J Multiple temperature zones in the same vehicle (Multi model only) J Designed for high reliability with a custom Yanmar engine J Innovative powertrain design enabling high performance and energy efficiency J Reduced fuel consumption and noise J 2-year standard warranty Key Features: Provisional engineering data Condenser Evaporator
RkJQdWJsaXNoZXIy MTE0MTkzMg==