929 E1500 Reduced average power consumption Unnecessary compressor start-stop increases power consumption Higher average power consumption Non-Inverter Specifications E1500 Cooling capacity 30/0°C - Engine & Electric W 15,630 Cooling capacity 30/-20°C - Engine & Electric W 9,660 Heating capacity -20/+2°C - Engine & Electric W 10,500 Air Flow rate evaporator at max pulldown m³/h 5,500 Air throw m 15 Engine Kubota Custom Diesel Engine 1,500 cc / 4 Cylinders NRMM Stage V Compliant Generator 15kW / 400V 3P 50Hz / Direct Drive Compressor Custom scroll compressor | economizer | inverter Variable speed Variable speed components Compressor | Evaporator fans | Condenser Fans Controller Daikin PCB User interface 7" High Resolution LCD Temperature zones Single Refrigerant R-452A Total net weight kg 730 Unit Dimensions W x H x D mm 2,072 x 2,227 x 440 Refrigerant quantity kg 5.1 Connectivity Telematics as Standard with 2-Year Subscription Included Pharma Certicold GDP certification Power supply Voltage V 400 Phase 3P+N Frequency Hz 50
RkJQdWJsaXNoZXIy MTE0MTkzMg==