931 Electric Power Supply Our power supply packages are designed to match our Invisible Electric and Zero Electric ranges, providing a high level of reliability and customization for the specific vehicle and application needs. The power supply can be configured as one or two DC lithium-ion batteries, each providing 1.25 to 6kW up to 12kW total; and comes with a robust inverter battery charger. Zero emissions Zero maintenance Automotive-grade design with high reliability Long life with 3,500 cycles Fast charging 230VAC power for charging and stand-by operation Bluetooth connection with smartphone app Compatible with telematics, for remote battery monitoring Optional connection to vehicle DC battery for supplementary power supply Optional auxiliary input for external power supply Key Features: Battery Charger Z120b only Inverter Battery Charger SFZ009e / Z200e / Z250e / Z350e / Z350e Multi
RkJQdWJsaXNoZXIy MTE0MTkzMg==