932 Z200e | Z250e | Z350e | Z350e Multi Z200e | Z250e | Z350e | Z350e Multi Zero Electric The Zero range meets the needs of the distribution industry by offering the utmost flexibility in the temperature management of refrigerated products. Zero Electric is designed to meet a wide range of applications in light commercial vehicles on electric power, both on road and during stand-by. A highly reliable battery-inverter package supplies the power, making Zero Electric an ideal choice for full-electric, hybrid, or conventional vehicles. Z200e, Z250e and Z350e offer varying refrigeration capacities and volume ratings tuned for different applications. Z350e Multi features additional evaporators to enable transport of products with different temperature requirements in separate zones. All Zero models provide easy installation and serviceability. The condensing unit can be installed as top-mount on the roof of the box or nose-mount on the front wall of the box, and the ultra-thin evaporator installed in the cargo compartment maximizes cargo volume. A driverfriendly interface in the cabin allows real-time monitoring and control of unit performance to ensure goods are maintained at precisely the right temperature throughout the trip. Our Zero units are setting new standards with their attractive design. Zero emissions Powered by reliable battery-inverter pack on road, chargeable on electric grid Compatible with full-electric, hybrid or conventional vehicles Multiple temperature zones in the same vehicle (Multi model only) Proven reliability and performance Easy to install and service with removable side panels Low noise Configurable for a wide range of refrigerated applications in light commercial vehicles User-friendly cabin driver interface Reduced refrigerant charge and maintenance costs Telematics-compatible 2-year standard warranty Key Features:
RkJQdWJsaXNoZXIy MTE0MTkzMg==