933 Z200e | Z250e | Z350e | Z350e Multi Z200e Z250e Z350e Z350e Multi General Refrigerant [-] R452A System net cooling capacity under ATP conditions (30°C ambient temperature) [°C] 0°C -20°C 0°C -20°C 0°C -20°C 0°C -20°C Battery mode [W] 1,495 695 1,735 955 1,880 1,045 1,940 830 Heating capacity Battery mode [W] 1,200 1,500 1,650 1,600 Airflow rate Airflow rate at 100kPa static pressure [m³/h] 620 650 1,300 2x 620 Weight Condenser with electric stand-by [kg] 54 70 70 70 Evaporator [kg] 10.2 10.5 19.6 2x 10.2 Max current [A] 100 159 166 171 These products contain fluorinated greenhouse gases (R452A GWP=2,140.5). Stand-by voltages available: 230/1/50 or 400/3/50 Vehicle voltages available: 12VDC or 24VDC Evaporator Evaporator Evaporator Condenser Condenser Condenser Condenser 192 mm 655 mm 511 mm 254 mm 873 mm 559 mm 192 mm 655 mm 511 mm 275 mm 1,014 mm 607 mm 194 mm 1,135 mm 514 mm 275 mm 1,014 mm 607 mm 275 mm 1,014 mm 607 mm 192 mm 655 mm 511 mm Evaporator MULTI 200e 250e 350e 380e
RkJQdWJsaXNoZXIy MTE0MTkzMg==