936 SFZ238 | SFZ248 SFZ238 | SFZ248 SFZ SFZ is a robust direct-drive solution for refrigerated transport on light to medium trucks. It is a proven design optimized for energy-efficiency, low noise, and easy-to-service transport of temperature-controlled goods in medium sized boxes. SFZ238 and SFZ248 are designed as nose-mount, installed on the front wall of the box, with multiple configurations of evaporators and fans to meet the requirements of a wide range of vehicle types and applications. A driver-friendly interface in the cabin allows real-time monitoring and control of unit performance to ensure goods are maintained at precisely the right temperature throughout the trip. Proven reliability and performance Powered by direct-drive on engine, electric stand-by Easy to install and service, light weight Low noise Configurable for a wide range of refrigerated applications in light to medium trucks User-friendly cabin driver interface Telematics-compatible 2-year standard warranty Key Features:
RkJQdWJsaXNoZXIy MTE0MTkzMg==