940 U600 | U800 | U1000 U600 | U800 | U1000 Uno The redesigned Uno range of units are independently powered with a diesel engine, and available in various capacities to efficiently transport temperature-controlled products in medium to heavy trucks. The Uno features Zanotti’s innovative direct coupling design between the engine and the compressor, and utilize Daikin’s expertise in design for reliability and performance. Their high cooling performance, energy efficiency and extended maintenance intervals minimise the total cost of ownership, while meeting the most stringent emission, material waste, and noise pollution regulations. U600, U800, and U1000 are designed as nose-mount, installed on the front wall of the box. The electronics enabled advanced diagnostics. A robust interface in the cabin can be installed in the vehicle DIN slot or mounted on the dash, allowing real-time monitoring and control of unit performance to ensure goods are maintained at precisely the right temperature throughout the trip. Designed for high reliability with a custom Yanmar engine Innovative powertrain design enabling high performance and energy efficiency Reduced fuel consumption and noise Extended maintenance intervals 2-year standard warranty Key Features:
RkJQdWJsaXNoZXIy MTE0MTkzMg==