941 U600 | U800 | U1000 U600 U800 U1000 General Refrigerant [-] R452A Defrost [-] Hot gas defrost System net cooling capacity under ATP conditions (30°C ambient temperature) [°C] 0°C -20°C 0°C -20°C 0°C -20°C Road mode [W] 6,200 3,200 8,600 4,700 10,000 5,700 Stand-by mode [W] 3,700 1,700 6,500 3,500 8,300 4,500 Heating capacity Road mode [W] 5,400 7,500 8,700 Stand-by mode [W] 3,200 5,700 7,200 Airflow rate Airflow rate at 100kPa static pressure [m³/h] 1,500 2,200 2,500 Air Throw [m] 6.5 7.5 8.5 Weight Monoblock road and stand-by [kg] 485 500 549 Monoblock road-only [kg] 435 455 504 Diesel engine Displacement [cc] 854 1,116 1,116 Rated power output [kW] 11.5 15.1 15.1 Maintenance interval [hrs] 2,000 2,000 2,000 Road compressor Displacement [cc] 235 325 390 Stand-by compressor Displacement [m³/h] 11.3 14.4 21.4 These products contain fluorinated greenhouse gases (R452A GWP=2,140.5). Stand-by voltages available: 400/3/50 1,895 mm 1,724 mm 818 mm 2,110 mm 1,745 mm 823 mm 2,110 mm 1,745 mm 823 mm 600 800 1000
RkJQdWJsaXNoZXIy MTE0MTkzMg==