13_ECPEN25-500_Refrigeration

943 U800 Multi | U1000 Multi U800 Multi U1000 Multi General Refrigerant [-] R452A Defrost [-] Hot gas defrost System net cooling capacity under ATP conditions (30°C ambient temperature) [°C] 0°C -20°C 0°C -20°C Road mode [W] 7,970 4,140 9,800 5,400 Stand-by mode [W] 6,050 3,075 8,700 4,500 Heating capacity Road mode [W] 7,300 8,500 Stand-by mode [W] 4,900 7,600 Airflow rate Airflow rate at 100kPa static pressure [m³/h] 2x 1,680 2x 2,520 Air Throw [m] 7.5 8.5 Weight Split road and stand-by [kg] 500 505 Monoblock road-only [kg] 460 465 Evaporator [kg] 35x2 40x2 Diesel engine Displacement [cc] 1,116 1,116 Rated power output [kW] 13.2 13.2 Maintenance interval [hrs] 2,000 2,000 Road compressor Displacement [cc] 325 390 Stand-by compressor Displacement [m³/h] 14.4 21.4 These products contain fluorinated greenhouse gases (R452A GWP=2,140.5). Stand-by voltages available: 400/3/50 2,110 mm 2,110 mm 934 752 mm 934 752 mm 698 mm 1,090 mm 210 mm 210 mm 856 mm 858 mm MULTI MULTI 800 1000

RkJQdWJsaXNoZXIy MTE0MTkzMg==