13_ECPEN25-500_Refrigeration

946 E1500 E1500 Exigo Daikin Exigo is the new benchmark in trailer refrigeration – built for the needs of today, and the challenges of tomorrow. Every aspect of Exigo has been designed to provide high performance, energy-efficient and reliable transport of refrigerated cargo. It is the next generation in trailer refrigeration, being engine-powered, and compatible with battery technologies. Unique electric architecture with Daikin inverter technology providing 15kW true capacity both on engine and electric power Variable-speed compressor and fans for maximum pull-down performance and energy efficiency Reduced maintenance downtime with industry leading service intervals (3,000 hours as standard) Low noise as standard Ease of unit operation with high resolution graphical user interface Daikin components with proven reliability and a lightweight design GDP-compliant, supporting cold chain integrity of pharmaceuticals and medicinal products Telematics with 2-year subscription included as standard EMEA sales and service network backed by Daikin Key Features: High resolution graphical user interface Advanced telematics included as standard

RkJQdWJsaXNoZXIy MTE0MTkzMg==