947 E1500 Specifications E1500 Cooling capacity 30/0°C - Engine & Electric [W] 14,900 Cooling capacity 30/-20°C - Engine & Electric [W] 9,200 Heating capacity -20/+2°C - Engine & Electric [W] 10,500 Air Flow rate evaporator at max pulldown [m³/h] 5,500 Air throw [m] 15 Engine Kubota Custom Diesel Engine 1,500 cc / 4 Cylinders NRMM Stage V Compliant Generator 15kW / 400V 3P 50Hz / Direct Drive Compressor Custom scroll compressor | economizer | inverter Variable speed Variable speed components Compressor | Evaporator fans | Condenser Fans Controller Daikin PCB User interface 7" High Resolution LCD Temperature zones Single Refrigerant R-452A Total net weight [kg] 730 Unit Dimensions WxHxD [mm] 2,072x2,227x440 Connectivity Telematics as Standard with 2-Year Subscription Included Pharma Certicold GDP certification Power supply Voltage [V] 400 Phase 3P+N Frequency [Hz] 50 Reduced average power consumption Unnecessary compressor start-stop increases power consumption Higher average power consumption Non-Inverter
RkJQdWJsaXNoZXIy MTE0MTkzMg==