948 Exigo Accessories Specifications Solar Panel Power [W] 138 Weight [Kg] 1.8 Length [mm] 1,363 Width [mm] 546 Thickness [mm] 2 Solar Panel Extends Exigo 12V battery life and efficiency Improves fuel efficiency by charging the 12V battery Keeps telematics active during long standby Datalogger Enables independent cold chain monitoring Includes 2 temperature sensors extendable to 6 Includes integrated printer Key Features: Key Features:
RkJQdWJsaXNoZXIy MTE0MTkzMg==